Cookies are not enabled on your browser.
            
    
Pre-assembled stacklights provide illuminated status indication for machines, systems and processes. Units are available with up to 15 tiers, in diameters up to 100mm, and in a variety of color combos. Units may offer permanent, blinking, flashing, or rotating operation, with audible alarm options.
              
                  Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




Category Selection
Signal towers are a common sight in the industrial world, using colored lights to provide indications of various conditions including machine startups, running status, and detected faults. Pre-configured units are available in various tier levels, diameter sizes, and light color combinations to provide indication solutions for a variety of industrial applications.
For part listings and specifications, go to Shop Now
                                Patlite ME and MES series 25mm rust-free aluminum body signal towers are designed to be direct mounted, feature clear LED lenses that change color when activated, and offer a super slim design ideal for tight spaces.
                                    Starting at
                                    
                                    
                                        $103.00
                                    
                                    (MES-102A-R)
                                
                                Patlite MP and MPS series 30mm LED signal towers are designed for direct mounting, have double insulation for enhanced durability and safety, and offer an ABS resin body with superior impact and heat resistance.
                                    Starting at
                                    
                                    
                                        $103.00
                                    
                                    (MPS-102-R)
                                
                                Patlite LR4 series 40mm LED signal towers conform to the new RoHS2 directive of CE and feature a modular "Twist and Lock" system for easy configuration of the LED and sound modules.
                                    Starting at
                                    
                                    
                                        $83.00
                                    
                                    (LR4-202WJNW-RG)
                                
                                Patlite LS7 series 70mm signal towers are suitable for high-pressure and high-temperature washdown environments and feature a smooth body surface that reduces the adhesion of water and dust.
                                    Starting at
                                    
                                    
                                        $200.00
                                    
                                    (LS7-302DWC-RYGNN)
                                
                                Patlite LKEH series 100mm LED signal towers feature a large signal horn and light tower combination, ultra-bright LEDs with 100mm lens, and an alarm volume up to 105dB.
                                    Starting at
                                    
                                    
                                        $497.00
                                    
                                    (LKEH-102FEUL-R)
                                
                                Patlite HSST series Andon signal tower stations offer a complete, low-cost solution to manually control the signal tower colors via a three-button switch box and power adapter.
                                    Priced at
                                    
                                    
                                        $261.00
                                    
                                    (HSST-3M2-RYG)
                                
WERMA KombiSIGN series 70mm pre-assembled signal towers offer LED permanent light elements with polycarbonate lens material.
                                    Starting at
                                    
                                    
                                        $159.00
                                    
                                    (64924004)
                                
                                WERMA eSIGN series signal towers provide full-surface signaling with a variety of signal modes. The electronic modularity of these towers provides various colors, brightness levels, and light effects, from the classic signal tower to completely customized settings. The eSIGN signal towers can also switch with ease between variable filling level indications and full-surface signaling.
                                    Starting at
                                    
                                    
                                        $407.00
                                    
                                    (65700055)
                                
   Safe &
                Secure
            
                
        Voted #1 mid-sized employer in Atlanta
        Check out our 
        
            job openings