Cookies are not enabled on your browser.
Stacklights, called signal towers, are modular, stackable devices that provide illuminated and audible status indication for machines, systems, or processes. They are available in a variety of colors; in flashing or permanent incandescent, LED, or Xenon lighting; and with audible alarm options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Stack lights (or signal towers) are modular systems that provide illuminated and audible status indications that can be seen and heard from a distance in all directions. Signal towers with a modular design and "no tools assembly" means installation in minutes and adjustments in seconds.
Pre-assembled or custom configurable signal tower models are available in 24V, 120VAC/VDC, or 100-240VAC versions with incandescent or LED modules in a variety of colors and light functions. Additional options include Xenon strobes, audible alarms, sirens, standard or flashing bases, and a selection of mounting styles.
For part listing and specifications, go to Shop Now
Pre-assembled signal towers provide illuminated status indications for machines, systems, and processes. Units come completely assembled and are available with up to 15 tiers, in diameters up to 100mm, and in a variety of color combinations. Permanent, blinking, flashing, or rotating light effects and audible alarm options are available.
Signal tower elements allow users to build their own stack lights for customized system status indications. In diameters up to 100mm, easy-to-assemble components include optical elements in a variety of colors, with incandescent, LED, or Xenon lighting, and audible buzzer and siren elements.
Signal tower accessories assist with device installation and protection and include:
Starting at
(96000004)
LED signal columns are wall-mounted units that provide visual alarm notifications. They are available with three color LED indicators and DIP-switch-selectable permanent or blinking light functions. Select models include continuous or selectable (8) tone alert.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings