> Communications > Secure Remote Access - VPN
  •   Shop  
  •   Overview  
  •    In Depth   
Secure Remote Access - VPN
VPN Secure Remote Access

The StrideLinx remote access solution provides affordable, secure access to remote machines or systems using a low-cost VPN router and FREE cloud service.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
VPN Routers
VPN Routers
Newest Additions!
Antennas
Antennas
Newest Additions!
Cloud Services
Cloud Services
Newest Additions!
Shop Now

Secure Remote Access - StrideLinx Industrial VPN

StrideLinx is an end-to-end IIoT solution from hardware to cloud platform, specifically designed for machine builders and system integrators. Remotely access machines or process controllers for troubleshooting, configuring, updating or monitoring your systems. Whether it's your production facility or your controller in a customer's facility, having convenient and secure remote access ensures maximum production with minimal support costs.

  • Multiple industrial router connection options including WiFi, Verizon, AT&T or T-Mobile 4G LTE US and international, or Gigabit wired
  • Gigabit speeds standard on all 5 ports of the StrideLinx router
  • Easy set-up with web-based configuration / dashboard
  • VPN servers located worldwide for secure access to the remote machine / facility anytime, anywhere
  • 10GB monthly data bandwidth (monthly data transfer) included FREE with every StrideLinx company account
  • Unlimited users, unlimited concurrent client connections and unlimited mobile connections
  • Remotely connect to multiple site locations all from one browser to monitor or troubleshoot multiple systems without requiring an on-site visit
  • The StrideLinx Mobile VPN feature allows C-more remote HMI and other 3rd party mobile apps to utilize the StrideLinx secure VPN tunnel when connecting to remote machines by iOS or Android devices
  • All data passing between the router and client is shielded from unwanted access using secure 2048-bit encryption
  • The StrideLinx industrial router initiates communication with the StrideLinx VPN server using an outgoing connection, ensuring compliance with IT security policies/procedures
  • Additional cloud services are available for each StrideLinx account, including cloud reporting/logging, cloud notifications, and platform white labeling, providing convenience features and enhanced functionality as needed
  • Routers can be configured to log machine data directly to a 3rd party MQTT broker, including online services like Azure or Amazon Web Services (AWS), in parallel with the StrideLinx Cloud for easy machine-to-cloud integration with existing platforms

PDF StrideLinx Remote Access Overview

For part listing and specifications, go to Shop Now

VPN Routers

VPN Routers

The StrideLinx router acts as an industrial IoT gateway by providing remote access and remote data capabilities. Simply place the StrideLinx router near your machine or process and connect devices like PLCs or HMIs directly to it. Once the router automatically connects to the StrideLinx server network, you can then link to the remote devices through a secure VPN connection as if you were directly connected on-site. Advanced features like data logging/reporting and alarming allow you to receive timely updates and notifications.

  • Gigabit port speed
  • Wired, WiFi, Verizon, AT&T or T-Mobile 4G LTE, or WAN connectivity

Verizon
AT&T

  • Easy, secure VPN networking
  • WiFi model acts as industrial wireless access point or wireless client
  • Routers support data logging to 3rd party cloud platforms

Starting at

(SE-SL3001)

LEARN MORE
Antennas

Antennas

To use the non-wired feature of the StrideLinx WiFi and cellular VPN routers, an antenna must be purchased.

  • 4G LTE cellular antennas for SE-SL3011-4GG Router (2 antennas required) in whip/tilt, whip/straight and dome styles
  • WiFi - 2.4GHz antennas for SE-SL3011-WF Routers (1 antenna required) in whip/straight and dome styles

Starting at

(SE-ANT210)

LEARN MORE
Cloud Services

Cloud Services

These services can be added to enhance the value of the platform, but are not needed for the basic function of VPN remote access.

  • StrideLinx cloud notify license provides "alarm" emails and notifications
  • Cloud reporting/logging allows for system data storage in the cloud and custom report generation
  • The Professional license allows creation of a custom company IoT platform along with unlimited VPN data traffic and advanced access management

Starting at
/ yr.
(SE-SL021-1)

LEARN MORE

Shop Now