Cookies are not enabled on your browser.
SureFrame T-slotted aluminum rails are available in several standard-sized profile dimensions, in black or clear finishes, and are compatible with other brands of rails and hardware. Rails are ordered in cut-to-length sections for maximum flexibility; specify lengths and end angles when ordering.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
















SureFrame® T-slotted Rails
SureFrame T-slotted aluminum rails are available in standard-size profiles, and are compatible with other brands of rails and hardware for a perfect fit. These T-slotted rails are ordered in your specified cut-to-length sections from a minimum of 6.000 inch [15.24 cm] to a maximum of 90 inches [228.60 cm], in 0.001-inch increments. You can specify if the individual cut(s) are a standard 90-degree, 45 degree, or 135 degree cut when ordering.
SureFrame T-slotted rails are the best choice because we offer:
SureFrame® T-slotted Rails Features

SureFrame® T-slotted rails are available in many popular standard-size profiles:
10 Series Fractional (inch) T-slotted Aluminum Rail*
15 Series Fractional (inch) T-slotted Aluminum Rail*
30 Series Metric T-slotted Aluminum Rail*
40 Series Metric T-slotted Aluminum Rail*
45 Series Metric T-slotted Aluminum Rail*
* UV resistant black anodized finish available
Starting at
/ in.
(30-3030C)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings