Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Process and instrumentation cables connect industrial device, control, alarm, sensor, actuator, and other circuits. Also available are extension wire and cable for thermocouples and RTDs. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Cables from Quabbin, TE Wire and Cable, and AutomationDirect ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
300V UL instrumentation cable from Quabbin is used to connect electrical control devices together, providing system-wide communication with protection against signal loss. Overall shielded cables have a foil shield with 100% coverage and a tinned copper continuous drain wire for protection against external electrical noise interference. Cables with both individually shielded pairs and an overall shield have foil shields with 100% coverage complete with separate tinned copper continuous drain wires.
Starting at
/ ft. (20 ft. min.)
(PLTC3-20-1S-1)
AutomationDirect unshielded sensor / actuator cables provide reliable connections for input signals from transducers and command outputs to end-devices in a control network.
Starting at
/ ft. (30 ft. min.)
(SAC-24-3U-1YL-1)
Accurate temperature readings depend heavily on the cable design used for transmission. TE Wire & Cable products offer the ability to extend temperature signals across longer distances with no loss of accuracy.
Starting at
/ ft. (50 ft. min.)
(THMWJ-20-1U-P-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings