Cookies are not enabled on your browser.
Process and instrumentation cables connect industrial device, control, alarm, sensor, actuator, and other circuits. Also available are extension wire and cable for thermocouples and RTDs. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Process and instrumentation cable is a highly used electrical transmission medium for connecting the various transducers and measurement devices used in automated systems.
Cables from Quabbin, TE Wire and Cable, and AutomationDirect ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
300V UL instrumentation cable from Quabbin is used to connect electrical control devices together, providing system-wide communication with protection against signal loss. Overall shielded cables have a foil shield with 100% coverage and a tinned copper continuous drain wire for protection against external electrical noise interference. Cables with both individually shielded pairs and an overall shield have foil shields with 100% coverage complete with separate tinned copper continuous drain wires.
Starting at
/ ft. (20 ft. min.)
(PLTC3-20-1S-1)
Newest Additions!
Unshielded sensor/actuator cables are dependable for connecting transducers (which create input signals) and end-devices (which receive command outputs) within a control network. They transmit data signals and control commands without the need for additional shielding, making them a cost-effective and straightforward choice for many industrial applications.
Starting at
/ ft. (30 ft. min.)
(SAC-24-3U-1YL-1)
Accurate temperature readings depend heavily on the cable design used for transmission. TE Wire & Cable products offer the ability to extend temperature signals across longer distances with no loss of accuracy.
Starting at
/ ft. (50 ft. min.)
(THMWJ-20-1U-P-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings