Cookies are not enabled on your browser.
Unmanaged industrial Ethernet switches provide low-cost network connections with options supporting 10/100/1000BaseT, PoE++ capability, IP67 M12 connections, and fiber optic ports.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
STRIDE unmanaged Ethernet switches have been designed for the industrial environment, and will survive extreme temperatures, as well as noisy industrial power. With machine-mountable IP67 washdown models available, hazardous location certifications, and compliance with IEC60068-2-6 standard for vibration resilience, STRIDE switches will provide years of reliable connectivity in applications too tough for commercial grade switches.
Unmanaged Ethernet switches do not require setup; they are straightforward to install and operate, and are ideal for simple or small networks.
Flexible Features
Starting at
(SE3-SW5U)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings