Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/rfid-devices?utm_source=ItA8jIV57Qw&utm_medium=VideoTeamDescription
(VID-EID-0002)
RFID (Radio Frequency IDentification) technology uses radio frequencies to read and write data to/from electronic labels called tags. RFID technology doesn't require a line of sight between the tag and the Read/Write module to operate, and tags store a large amount of data that can be edited. New Contrinex RFID RW units are available in 18mm or 30mm diameters, and a 44mm x 44mm cube style, with transmission ranges of up to 78mm; these units can communicate to a PLC or other intelligent device over IO-Link. RFID tags are available in 9mm, 16mm, 20mm, 30mm, and 50mm sizes with user memory from 316 to 2000 bytes in either EEPROM or FRAM memory types. A high-temperature tag model is also available. All of these products are rated for IP67 and IP68/69k. All Contrinex RFID RW units and RFID tags come with a one-year warranty.
Online Support Page: https://community.automationdirect.com/s/?utm_source=ItA8jIV57Qw&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect offers an array of sensing and identification products and accessories and we now offer RFID or Radio Frequency IDentification Read/Write modules from the brand Contrinex. RFID technology uses radio frequencies to read and write data to and from electronic labels called tags. As opposed to standard barcode readers, RFID technology doesn' t require a line of sight between the tag and the Read/Write module to operate, and tags store a large amount of data that can be edited. Utilizing RFID in production applications reduces human error while increasing reliability, flexibility, and traceability. Contrinex RFID Read/Write units are available in 18mm or 30mm diameters and a 44mm x 44mm cube style with transmission ranges of up to 78mm. These units can communicate to a PLC or other intelligent device using the popular IO-Link protocol. RFID tags are available in 9mm, 16mm, 20mm, 30mm, and 50mm sizes with user memory from 316 to 2,000 bytes using either EEPROM or FRAM memory. A high-temperature tag model is also available, and all products are IP67 or IP68/69K rated. The new Contrinex Read/Write units are UL listed and CE approved while the tags are CE approved. The Read/Write units have a limited lifetime warranty and tags come with a three-year warranty. Learn more on the sensors we offer by visiting www.automationdirect.com/rfid-devices Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings