Cookies are not enabled on your browser.
Hydraulic systems are a type of fluid power that uses pressurized oil (hydraulic fluid) to generate mechanical energy. Components available include hydraulic power units, hydraulic hoses and adapters, hydraulic cylinders, and hydraulic solenoid valves.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Hydraulic systems are fluid power systems that use incompressible fluid (typically oil) at high pressures, allowing for actuation with a much higher force and torque. This provides very precise positioning in actuators with smooth steadiness throughout the motion. While hydraulic systems can be complex, it is possible to build a durable, powerful system for many industrial applications with a few basic components:
Hydraulic power units are self-contained assemblies that include a reservoir, pump, and filter. These units offer utmost convenience and are designed to deliver reliable hydraulic power with various flow rates and pressure ratings available. HPU heat exchangers can be used to reduce heat buildup and help extend the life of HPU fluid and the overall hydraulic system.
For part listing and specifications, go to Shop Now
Hydraulic power units include a reservoir, pump, filter, and many other combined accessories integrated into one unit. They provide proper pressure and volume for reliable operation of hydraulic systems.
Heat exchangers for hydraulic power units increase the life of a hydraulic system by allowing fluid to operate at a lower temperature.
Several accessories are available for hydraulic power units and associated valves to help complete the unit's installation, maintain the unit, and replace damaged components.
Hydraulic solenoid valves direct the flow of fluid throughout the system, and control the motion of hydraulic actuators, such as cylinders.
Hydraulic cylinders are linear actuators that convert the flow of pressurized hydraulic fluid into linear motion and force. They produce higher force than a pneumatic cylinder, with greater flow control and smoother motion.
Hydraulic hoses allow fluid to flow from power units and pumps to cylinders, actuators, and manifolds. Hoses are often fabricated at a work site, but these hydraulic hose assemblies are already cut to length and terminated with female JIC swivel fittings on both ends. All assemblies meet SAE 6149-3.
Hydraulic adapters are used to connect hydraulic hoses to valves, actuators, or manifolds. All models are steel-plated and meet SAE J514 and 6149-3.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings