Cookies are not enabled on your browser.
The Productivity3000 high-performance modular controller offers up to 50MB memory, numerous communication ports, and expansive discrete, analog, and motion I/O. This PLC supports large-scale systems with scalable I/O and advanced networking capabilities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
FREE powerful software with numerous tools for easy code development. Program using Ladder Logic or Structured Text.
The Productivity3000 PLC series provides an abundance of networking options with numerous built-in communication ports along with many other great features. (For small footprint, see the Productivity1000 series. For the sweet spot of cost and features, see the Productivity2000 series.)
The FREE Productivity Suite programming software provides the freedom to define user tags with no limits or fixed boundaries. Configure timers, counters, integer words or any other data types needed. With tag name based programming, there are no pre-defined, fixed memory maps and no wasted memory. Productivity Suite also offers ladder logic and structured text programming as well as many convenience features including a project simulator for code verification, EDS file support, advanced user defined structures, and easy "fill-in-the-blank" ladder instructions to make project development quick and simple.
Productivity PLCs are ideal for numerous applications, including:
Productivity Suite Software Overview
Productivity3000 PLC Tutorial/Overview Videos
For part listing and specifications, go to Shop Now
The Productivity3000 controller CPU contains the processing, memory, and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. This CPU features multiple communications ports, an LCD status display, 50 MB of user memory, USB data logging, and much more.
Newest Additions!
Productivity3000 expansion I/O modules use USB-based communication to add extra I/O to the local PLC. Up to 4 expansion groups can be daisy chained together using the USB IN/OUT ports of the expansion module for up to 3,520 local I/O points total (includes the 704 I/O points possible in CPU base).
A PLC base unit provides a means of housing the power supply and CPU and connecting to the installed I/O. Modular base units supply slots for interchangeable I/O connections to the backplane's data bus. Productivity3000 modular base units contain both DIN-rail and flush-mount options with various slot capacities.
Power supplies provide the DC power needed for proper controller operation. Productivity3000 power supplies are available in DC or AC input versions and can be used with in a base with any I/O module combination with no power budgeting requirements.
DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in a wide variety of 8-point, 16-point, 32-point, and 64-point versions.
AC I/O modules monitor and control ON/Off type devices that operate with AC power (100-240 VAC) and are available in input or output models with up to 16 points.
Relay modules provide surge-protected outputs to operate DC or AC rated devices (6-24 VDC / 6-240 VAC) and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.
Analog input and output modules are available to monitor and control pressure, temperature, flow, level, and other process signals. Modules are offered in high-resolution current, voltage, and temperature models with helpful LCD real-time data displays.
The Productivity3000 CPU has numerous built-in communication ports to handle most application needs. However, optional networking modules are available that can provide protocol conversions or additional serial ports.
Motion and specialty modules are designed to perform specific functions, including input simulation and high-speed counting. If enhanced motion capabilities are required, the PS-AMC motion controller can be used with certain CPUs for coordinated motion on up to four axes.
The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.
Starting at
(ZL-RTB20)
Newest Additions!
Accessories for the Productivity3000 PLC system include I/O module terminal blocks, ProductivityMotion connector kit, replacement fuses, and USB cables. The powerful, easy-to-use, tag name-based Productivity Suite software can be downloaded for free; a software USB drive is available for purchase if needed.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings