Cookies are not enabled on your browser.
Industrial Ethernet switches offer Gigabit transmission speeds, various connection options, and are built to withstand extreme conditions including drastic temperature changes, electrical interference, and corrosion.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Industry tough STRIDE and WAGO Ethernet switches are specifically built for industrial environments and can withstand extreme conditions including applications where temperatures can range from freezing to sweltering heat. These switches also offer superior EMC performance, corrosion-resistance, a rugged metal or plastic housing, and various mounting options.
Network-optimized: STRIDE and WAGO Ethernet switches automatically determine and remember the devices connected to each port and route messages only through the appropriate ports reducing data collisions that can slow down your network. Install these Ethernet switches and your Ethernet control network will maintain more consistent cycle times even under heavy I/O and data exchange.
Fiber-ready: Certain STRIDE Ethernet switch models are available with fiber optic connections options. Fiber optic cables are immune to electrical and magnetic interference and cannot be damaged by induced voltage transients. Fiber optic cabling not only enhances reliability, it saves time you might have spent tracking down problems caused by electrical interference. Also, your network distance is greatly increased when using fiber optic cabling.
Smart-switching: STRIDE PRO industrial unmanaged+ switches are also known as “Smart” switches, and are a step up from our basic unmanaged switches with features such as “Rapid Provisioning Technology”, which allow use of complex network functions without software.
Security-enhanced: Select WAGO lean managed switch models are available with MAC Security (MACsec), a real-time encryption at line speed through hardware-based "Media Access Control Security" encryption (IEEE 802.1 AE, MACsec)
For part listing and specifications, go to Shop Now
Newest Additions!
WAGO lean managed switches offer a cost-effective managed network solution that integrates the principles of lean manufacturing into their design and functionality, offering several advantages for industrial networks such as waste reduction, improved efficiency, and enhanced reliabiity and usability. These switches bridge the gap between unmanaged switches (plug-and-play devices with no configuration) and fully managed switches.
STRIDE layer 2 managed switches are especially beneficial in an industrial network application. Supported features such as SNMP, IGMP, VLAN, QOS and network redundancy, allow networks to be configured and managed in a way that assures the highest performance levels.
STRIDE managed switches offer Gigabit Ethernet, up to 16 ports, and SFP options.
STRIDE SFP (small form-factor pluggable) transceivers, also called mini-GBIC, are compact, hot-swappable transceivers with RJ45 copper or LC fiber connectors. Select STRIDE Ethernet switches have ports that accept these optional transceivers to add additional copper or fiber connectivity at Fast Ethernet or Gigabit Ethernet speeds.
LC Fiber SFP:
RJ45 Copper SFP:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings