Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Compact solid-state soft starters featuring a space-saving body use thyristors for controlled reduced voltage motor starting. These units then switch to internal contacts for efficient running at the rated speed.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Compact motor soft starters feature a small footprint and provide for gradual motor starts (and stops, if equipped), reducing the mechanical shock associated with full on/full off motor control.
For assistance with choosing the correct soft starter for your application, see our Soft Starter Selector .
For part listing and specifications, go to Shop Now
New!
Peter Electronic VSII Plus soft starters offer a high number of starts/hour, and a simple setup for standard or light-duty applications up to 105A. Quick configuration is achieved by adjusting the positions of 3 trim pots, and status LEDs indicate the units' operational status. Built-in DIN-rail mounting and quick-connect I/O wiring terminals make electrical installation easy.
Starting at
(26300.48006)
Dold 9019 ultra-compact soft starters provide simple soft start and stop for three-phase standard and light-duty applications. They use thyristor control of two phases to reduce the start/stop torque, with bypass contactors engaging when at full speed.
Priced at
(UG9019-11-110-61)
The new 9256 smart motor starters are a 6-in-1 functionality starter in a slim package for 3-phase motor control applications. Every model supports reversing with several additional functions available (supported functions dependent on model chosen).
Starting at
(UG9256-11-410-61)
Low-cost SR22 semiconductor soft starters can control 1-phase (split phase, cap run, or cap start / cap run motor) and 3-phase AC induction motors. These soft starters use thyristors for controlled reduced voltage motor starting and stopping, then switch to internal contacts for efficient running at rated speed.
Starting at
(SR22-05)
WEG SSW05 soft starters are compact, fully digital devices with a state-of-the-art DSP (Digital Signal Processor) controller. The digital construction provides optimum operation, diagnostics capability, and full motor protection.
Starting at
(SSW050010T2246TPZ)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings