Cookies are not enabled on your browser.
Full-featured soft starters use thyristors for reduced voltage motor switching, have automatic configuration, built-in bypass relays, and a patented iERS system that reduces energy costs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Full featured AC motor soft starters offer greater configurability with software and keypad setup options and more communication flexibility. They provide solid state power electronics on all three phases with built-in bypass contacts.
For part listing and specifications, go to Shop Now
SR55 soft starters, used to control 3-phase AC induction motors, are fully digital and packed with features. They provide smooth acceleration for reduced mechanical shock and starting stress, full motor overload protection, easy setup with embedded touchscreen or quick automatic application setup, and integrated Modbus RTU communications.
Starting at
(SR55-017)
Combining convenience and innovation, the SSW900 is the right choice for complete motor protection and start/stop control. Developed for industrial or professional use, this line of soft starters allows easy and simple access to the configuration settings and application data. The SSW900 offers numerous advantages over similar soft starters in both functionality and ease of use.
Starting at
(SSW900A0010T5E2B)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings