INPUT
- T1F-08AD-1 - 8 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA
- T1F-08AD-2 - 8 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC base.)
- T1F-16AD-1 - 16 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA
- T1F-16AD-2 - 16 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC
- T1F-14THM - 14 channel Thermocouple Input Module, .1C resolution, supports J, E, KE, R, S, T, B, N, C; 0-5 VDC, -5 to +5 VDC, 0-156 mVDC, -156 to +156 mVDC at 16-bit resolution. (use with T1K-16B terminal base)
- T1F-16RTD - 16 channel RTD input module, 0.1 degree C resolution, supports Pt100, jPT100, Cu10, Cu25, and Pt1000. (use with a T1K-16B or T1K-16B-1 terminal base)
- T1F-16TMST - 16 channel Thermistor Input Module
(use with a T1K-16B or T1K-16B-1 terminal base)
OUTPUT
- T1F-08DA-1 - 8 channel analog output, 12 bit resolution, range: 0-20 mA, 4-20 mA
- T1F-08DA-2 - 8 channel analog output, 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
- T1F-16DA-1 - 16 channel analog output, 12 bit resolution, range: 0-20 mA, 4-20 mA
- T1F-16DA-2 - 16 channel analog output, 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
COMBINATION
- T1F-8AD4DA-1 - 8 channel analog input module and 4 channel analog output module.
Inputs: 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA.
Outputs: 12 bit resolution, range:4-20 mA, sinking or sourcing compatible. - T1F-8AD4DA-2 - 8 channel analog input module and 4 channel analog output module.
Inputs: 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC.
Outputs: 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC. - 8-point modules use a T1K08B or T1K08B-1 base. 16-point modules use a T1K-16B or T1K-16B-1 base. Bases are purchased separately.
Loading...
Cookies are not enabled on your browser.