Cookies are not enabled on your browser.
High-speed systems requiring precise counting, timing, or motion need an I/O module that can process high pulse rates independent of the CPU scan. The Terminator T1H-CTRIO high-speed I/O module can track up to a 100kHz pulsed input and can generate up to a 25kHz pulsed output.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The Terminator high speed counter module offers configurable inputs and outputs.
8 DC sink/ source inputs 9-30 VDC, 4 isolated sink/ source DC outputs, 5-30 VDC, 1 A per point
Starting at
(T1H-CTRIO)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings