Cookies are not enabled on your browser.
The Weidmuller UR20 analog I/O modules supply values for precision control of various processes with analog signal in values such as mA, VDC, and VAC, which can connect to most sensors. An analog input strain gauge module designed to connect force sensors working with strain gauges is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
Weidmuller UR20 analog I/O modules provide precision control of various processes that utilize analog signals including 4-20mA, 0-10 VDC, and more. Temperature modules are also available that work with various RTD and thermocouple devices, as well as a load cell input module designed for force sensors that utilize strain gauges.
Starting at
(UR20-2AI-UI-16)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings