Not intended for new system development, SureServo1 components have a large installed base that will continue to be served while components are still available. If you are designing a new machine, SureServo2 systems have all the features of SureServo1, at a lower price. For ease of upgrade, SureServo2 motor dimensions are very similar to the comparable SureServo1 motor.
The AutomationDirect SureServo1 family of brushless servo systems is fully digital and offers a rich set of features to cover a broad range of applications. There are eight standard permanent magnet servo motors that can be operated in combination with one of three standard servo drives.
Complete servo systems start at
$975
SureServo1 drives (SVA-Series) accept a wide range of command sources:
For configuration, tuning and diagnostics:
Adapt to diverse applications with configurable I/O, including:
These accessories are required for interface to the on- board drive I/O (via the CN1 connector).
Optional accessories include a serial communications cables for RS232 and RS485 connections, analog and digital potentiometers for speed control, braking resisters, EMI filters, a zero-phase reactor.
The drive can be programmed via the on-board keypad, but the free downloadable software (and a USB programming cable) offer greatly enhanced programming, backup, and troubleshooting options.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings