Filter Results Clear All
You've selected:
> Motor Controls > IEC Magnetic Motor Starters > General Purpose Enclosed Manual Motor Starters
  •   Shop  
  •   Overview  
General Purpose Enclosed Manual Motor Starters
General Purpose Enclosed Manual Motor Starters

General purpose non-reversing and non-combination, single- and three-phase enclosed manual motor starters switch electrical service to a motor and provide thermal overload protection. The metal NEMA 1 enclosure houses all components mounted, pre-wired, and ready to install.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Open Frame Motor Starters
Open Frame Motor Starters
General Purpose Enclosed Manual Motor Starters
General Purpose Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters
Motor Starter Accessories
Motor Starter Accessories
Shop Now

General Purpose Enclosed Manual Motor Starters

General Purpose Enclosed Manual Motor Starters

Ready-to-use enclosed full voltage magnetic starters are the most commonly used devices to switch AC motor loads. WEG ESW/ESWS series non-reversing and non-combination starters consist of a contactor and a bimetallic overload relay assembled together inside a NEMA type 1 enclosure.

  • WEG ESWS series single-phase enclosed manual motor starters rated up to 3hp at 230 VAC
  • WEG ESW series three-phase enclosed general purpose manual motor starters rated up to 50hp at 575 VAC
  • Factory pre-configured and pre-wired, ready to use for single- and three-phase applications requiring magnetic motor starters
  • Fast acceleration and high initial torque
  • Bimetallic overload relays (class 10)
  • Adjustable trip current
  • Ambient temperature compensated
  • Phase-loss sensitivity protection
  • Selectable manual or automatic reset
  • Electrically isolated N.O. / N.C. auxiliary contacts
  • Easy to install and set up

Starting at
$110.00
(ESWS-B9D15A-RM26)

For part listings and specifications, go to Shop Now


Shop Now