Cookies are not enabled on your browser.
Open frame IEC full voltage magnetic motor starters are used for operating polyphase induction motors. These 45mm frame motor starters are comprised of a contactor, overload relay, and heater packs (sold separately) with adjustable FLA dials.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Eaton Freedom Series IEC motor starters are full-voltage magnetic starters designed for operating polyphase induction motors. They feature a compact, space-saving design that is easily DIN-rail mountable in either the vertical or horizontal upright position. These 45mm open-frame motor starters protect motors against running or stalled overcurrents and are available in ratings up to 20 hp (32A) at 480 VAC.
The three-phase, magnetic, non-reversing motor starter assembly includes:
Features
Starting at
(AE16ANS0AC)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings