WEG ESW series enclosed manual motor starters operate polyphase induction motors and protect against running or stalled overcurrents. Starters are pre-wired with manual stop/start controls in a metallic NEMA 1 rated enclosure, ideal for single- or three-phase applications. Customer configured remote control options are also available. Starters are available in capacities up to 25hp.
The WEG ESW series of non-reversing and non-combination NEMA 1 metallic enclosed magnetic motor starters offer reliability and convenience in one package. Motor starter models are available in ratings up to 25hp at 460VAC (38A). These starters incorporate WEG contactors and overload relays that comply with stringent IEC 60947 standards, making them ideal to protect and operate motors, ensuring smooth operation year after year.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings