Cookies are not enabled on your browser.
Permanent magnet DC gearmotors provide high torque at low speeds for use on unfiltered SCR (Thyristor) rectified AC input, with PWM (pulse width modulated) DC drives, or in across-the-line applications. Models are available in a range of operating voltages, with parallel or right-angle output shafts.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.


Permanent magnet DC gearmotors provide high torque at low speeds and can fit into smaller spaces by using a small motor, saving valuable real estate. The high torque provided by a smaller horsepower motor is accomplished by using an integrated gear reducer to lower the speed and increase torque simultaneously. These gearmotors are designed for use on an unfiltered SCR (Thyristor) rectified AC input. They may also be used with PWM (pulse width modulated) DC variable speed drives or across-the-line applications. DC gearmotors are available in 12, 24, and 90 VDC.
For part listing and specifications, go to Shop Now
IronHorse MTGR parallel shaft DC motors have a die-cast aluminum body and metal gears for greater longevity.
Starting at
(MTGP-P06-1J050)
IronHorse MTGR right angle dual shaft DC motors are housed in a lightweight die-cast aluminum body with rugged metal gears for extra longevity. They feature a dual shaft exiting both sides of the gear reducer perpendicular to the motor.
Starting at
(MTGR-P07-1J084)
IronHorse MTGR right angle single shaft DC motors feature a die-cast aluminum body and metal gears for long-lasting operation and incorporate a single shaft mounted perpendicular to the motor.
Starting at
(MTGR-P14-1L022)
IronHorse VP1 parallel shaft DC gearmotors are built to industry standards and come in a rugged diecast aluminum frame. These gearmotors offer several horsepower ratings, a wide range of torque options, and are internally lubricated, requiring low maintenance.
Starting at
(VP1C-90V-1007)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings