Cookies are not enabled on your browser.
DC gearmotors provide high torque at low speeds, and are designed for use on unfiltered SCR (Thyristor) rectified AC input. They may also be used with PWM (pulse width modulated) DC variable speed drives or across-the-line applications. DC gearmotors are available in a variety of operating voltages and output shaft configurations. Replacement brush kits are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.


Category Selection
DC gearmotors enable powering a high-torque, low-speed load from a small-framed, low-voltage (12, 24, or 90VDC) DC motor. These gearmotors are usually controlled by a DC drive that outputs a power signal using SCRs or a PWM waveform.
For part listings and specifications, go to Shop Now
Newest Additions!
IronHorse DC gearmotors are manufactured in the U.S.A. by a leading motor supplier with over 75 years of experience delivering high-quality motors and gearmotors . Our supplier does 100% dynamic testing of the gearmotors to ensure quality. Several shaft configurations are available including parallel and right angle dual shaft models.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings