Pneumatic air filters clean incoming compressed air for shop/plant air supply or air sources for individual machines. Particulate and moisture separation air filters are available in a wide variety of port sizes, drain styles and bowl materials to meet a broad range of pneumatic air supply filtration applications.
Category Selection
Particulate and moisture separation air filters are used for cleaning incoming compressed air sources. Coalescing filters can remove water and oil mist.
Excelon Plus 82 and 84 series general purpose air filters offer 40 micron particulate removal (5 micron sold separately), with water extraction levels greater than 95%. Coalescing filters remove oil down to less than 0.01mg/m3 and have 0.01 micron particulate removal. Carbon filters remove oil vapor (odor) from the compressed air supply (0.003 mg/m3 remaining oil). When used together, the filters deliver air at purity class 0 according to ISO 8573-1, making any compressed air system suitable for use in the most critical industrial applications.
Starting at
$33.50
(F82G-2AN-QP3)
For part listing and specifications, go to Shop Now
NITRA pneumatic air prep AF2 series particulate and moisture separation air filters are available with a wide selection of NPT female port sizes to meet a broad range of pneumatic air line filtration applications. AC series coalescing air filters remove moisture (water) and oil mist from compressed air applications.
The modular design enables easy field assembly for combining with other NITRA air preparation components (using modular assembly brackets which are purchased separately).
Starting at
$25.50
(AF2-213)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings