Filter Results Clear All
You've selected:
> Pneumatic Components > Vacuum Products > Vacuum Ejectors
  •   Shop  
  •   Overview  
  •    In Depth   
Vacuum Ejectors
Vacuum Ejectors

Vacuum ejectors used with pneumatic control systems generate the vacuum required to transport products by means of suction. Schmalz vacuum ejectors are available in several connection styles to fit many applications, in a range of suction rates of up to 860 I/min.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
End of Arm Tooling Components
End of Arm Tooling Components
Vacuum Suction Cups
Vacuum Suction Cups
Vacuum Ejectors
Vacuum Ejectors
Vacuum Product Accessories
Vacuum Product Accessories
Shop Now

Pneumatic Vacuum Products

Vacuum products from Schmalz are an efficient means of moving products large, small and of varying sizes in pick and place applications. Vacuum suction cups, vacuum ejectors, and suction cup mounting accessories complete your vacuum project. A range of cup sizes and materials are available to meet the unique needs of the application. Ejectors are available to support a wide range of suction rates. End-of-arm tooling components create an end-of-arm connection to a robot arm.

For part listings and specifications, go to Shop Now

Learn More

End of Arm Tooling Components

New!


End-of-arm tooling components are used with vacuum pick-and-place systems to create tooling that connects to a robot arm. Components can be purchased in a complete kit or individually to create a single-beam or dual-beam end-of-arm tool.

  • Complete single and double profile kits with universal robot flange
  • Robot flanges available to connect to Fanuc, Rethink, Universal, and Yaskawa robot arms
  • Profile rails
  • Profile connectors
  • Suction cup mounts
  • Vacuum ejector
  • Connector hardware

Starting at

(25.09.06.00121)

LEARN MORE
Learn More

Vacuum Suction Cups

Vacuum suction cups can pick up and move product using vacuum power. Schmalz vacuum suction cups are available in flat style and bellowed styles.

  • Flat style vacuum cups made of Elastodur in sizes up to 50mm
  • Bellowed style cups in diameters up to 78mm offered in Elastodur, silicone or Nitrile rubber
  • Bellowed style cups in 1, 2 or 4-fold designs
  • Replacement cups available

Starting at

(10.01.06.00381)

Learn More

Vacuum Ejectors

Vacuum ejectors used with pneumatic control systems generate the vacuum required to displace parts using suction.

  • Basic vacuum ejectors are efficient with a high suction rate
    • Excellent choice for vacuum applications with airtight or porous products
    • Available in several connection styles, in a range of suction rates of up to 860 I/min
  • Compact vacuum ejector with integrated air saving function reduces air consumption by up to 80%, and is ideal for applications with very short cycle times

Starting at

(10.02.01.00565)

Learn More

Vacuum Product Accessories

Spring plungers and vacuum couplers are available to aid in the mounting of vacuum suction cups and in connecting vacuum lines. Spring plungers mounted to the inlet of vacuum cups allow the cup to pick up and move products of different heights. Couplers facilitate the correct pneumatic connection to the vacuum components.

  • Spring plungers offer cup connections of M5, G1/8 and G1/4, and include barrel mounting jam nuts
  • Couplers available in G1/8 and G1/4

Starting at

(10.08.05.00125)


Shop Now