Cookies are not enabled on your browser.
Current transformers provide a compact, cost-effective means for accurately measuring primary current, generating an output proportional to the current flowing through the sensing window. They are ideal for connecting to panel meters, data loggers, or chart recorders for monitoring purposes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Affordable and easy to install AcuAMP and Sifam Tinsley current transformers accurately measure AC current flowing through a power conductor. The measured current is transformed to a 0-5A output, proportional to the measured current. This output can be used as a source for monitoring devices such as power monitors and panel meters.
For part listing and specifications, go to Shop Now
Solid core current transformers provide a cost-effective solution to measure AC current, delivering a 0–5 Amp output proportional to measured current flow. They are compact, accurate, easy to install, and are ideal for motor run status, pump dry-run indication, and conveyor monitoring applications.
Starting at
(2RL-500)
AcuAMP CTF series split core current transformers have a core that can separate to provide easy installation without the need to disconnect the wire being measured.
Starting at
(CTF-0150-5-SA)
Accessories for current transformers include mounting hardware for 19SHT series models.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings