Cookies are not enabled on your browser.
AcuAMP current transformers offer a compact, cost-effective way to measure primary current, producing an output proportional to the current flowing through the sensing window. The split-core design allows easy installation; SA series devices sense up to 150A, while SB series transformers can monitor very large currents, up to 1000A.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



AcuAMP CTF series split core current transformers have a core that can separate to provide easy installation without the need to disconnect the wire being measured.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings