Filter Results Clear All
You've selected:
> Power Transmission (Mechanical) > Timing Belts, Timing Pulleys & Tapered Bushings
  •   Shop  
  •   Overview  
Timing Belts, Timing Pulleys & Tapered Bushings
Timing Belts, Timing Pulleys and Tapered Bushings

Need help selecting a belt or pulley?
Use our selector tool to configure and order.

Timing belts and pulleys allow adjustment of speed and torque while connecting mechanically rotating components. Components are available in a range of pitches and number of teeth for power transmission applications. Drive bushings allow the connection of taper-lock style pulleys to different-sized shafts.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
MXL (0.080in Pitch) Timing Belts & Pulleys
MXL (0.080in Pitch) Timing Belts & Pulleys
Newest Additions!
XL (0.200in Pitch) Timing Belts & Pulleys
XL (0.200in Pitch) Timing Belts & Pulleys
Newest Additions!
L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings
L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings
Newest Additions!
5M (5mm Pitch) Timing Belts & Pulleys
5M (5mm Pitch) Timing Belts & Pulleys
Newest Additions!
8M (8mm Pitch) Timing Belts
8M (8mm Pitch) Timing Belts
Newest Additions!
Shop Now

Timing Belts, Timing Pulleys & Tapered Bushings

Category Selection

  • MXL (0.080in Pitch) Timing Belts & Pulleys
  • XL (0.200in Pitch) Timing Belts & Pulleys
  • L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings
  • 5M (5mm Pitch) Timing Belts & Pulleys
  • 8M (8mm Pitch) Timing Belts

Timing pulleys, bushings, and belts provide low-cost, reliable power transmission between rotating components with changes to speed and torque as needed.

  • Select pulley sizes to accomplish the required speed or torque change
  • Bushings allow the connection of one pulley type to different-sized shafts, or vice versa (bushings included with select pulleys)
  • Toothed belts interlock with grooved pulleys for dependable power transmission
  • For help, use our online Selector Tool for Belts and Pulleys

For part listings and specifications, go to Shop Now

MXL (0.080in Pitch) Timing Belts & Pulleys

MXL (0.080in Pitch) Timing Belts & Pulleys

MXL pitch (also known as mini extra light pitch) synchronous drive components are ideal for high-speed, low-torque applications.

  • Timing belts with 36 to 500 teeth, constructed of neoprene or polyurethane with fiberglass or polyester reinforcement
  • Aluminum pulleys from 14 to 72 teeth, with bore sizes from 1/8" to 3/8", and 1/4" width

Components starting at
$12.50
(36MXL025NG)

XL (0.200in Pitch) Timing Belts & Pulleys

XL (0.200in Pitch) Timing Belts & Pulleys

XL pitch (also known as extra light pitch) synchronous drive components are designed for medium-speed, low-torque applications.

  • Timing belts with 30 to 130 teeth, constructed of neoprene with fiberglass reinforcement
  • Aluminum pulleys from 10 to 72 teeth with bore sizes from 1/4" to 3/8", and either 1/4" or 3/8" width

Starting at
$3.50
(60XL025NG)

L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings

L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings

L pitch (also known as light pitch) synchronous drive components are intended for use in medium-speed, medium-torque applications.

  • Timing belts with 33 to 160 teeth, constructed of neoprene with fiberglass reinforcement
  • Aluminum pulleys from 10 to 40 teeth with bore sizes from 3/8" to 1-1/4", and either 1/2" or 1" width
  • Pulleys are also available that include QD (Quick Detach) bushings

Starting at
$8.50
(124L050NG)

5M (5mm Pitch) Timing Belts

5M (5mm Pitch) Timing Belts & Pulleys

5mm pitch synchronous drive components are great for high-torque applications.

  • Belts in sizes from 36 to 93 teeth with 9mm or 15mm widths
  • Constructed of neoprene with fiberglass reinforcement
  • Aluminum pulleys from 20-120 teeth in bore sizes from 5/8" to 1-1/8", and either 9- or 15-mm width
  • Pulleys are also available that include QD (Quick Detach) bushings

Starting at
$9.50
(180-5M-09-NG)

8M (8mm Pitch) Timing Belts

8M (8mm Pitch) Timing Belts

8mm pitch timing belts are high-torque drive belts perfect for synchronous drive applications requiring premium efficiency and higher power capacity.

  • Belts in 20mm or 30mm widths from 55 to 550 teeth
  • Constructed of neoprene with fiberglass reinforcement

Starting at
$33.50
(440-8M-20-NG)


Shop Now