Cookies are not enabled on your browser.
Humidity sensors provide temperature and relative humidity measurements for HVAC, cleanroom, and general applications. They support multiple mounting configurations and wide measurement ranges. Select models offer dew point measurement, Modbus RTU (RS-485) communication, or a seven-segment display.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Humidity sensors monitor relative humidity (RH) and temperature to help maintain appropriate environmental conditions in industrial and commercial applications. Monitoring these conditions can help protect equipment and sensitive materials, support process control, and improve HVAC and building automation. Various sensor styles accommodate control panels, ducts, rooms, and other monitoring locations, with output and communication options for integration with control and monitoring systems. Select sensors also provide additional environmental data, such as calculated dew point, for a more complete view of ambient conditions.
For part listing and specifications, go to Shop Now
New!
The AchieVe HUM-W-RS485 wall-mount sensor offers a cost-effective and convenient environmental monitoring solution for a wide range of industrial, commercial, and building automation applications. Its compact design makes it easy to deploy where facility or equipment-area conditions need to be monitored, while flexible configuration options simplify setup and integration with new or existing control systems.
Priced at
(HUM-W-RS485)
ProSense HUM series duct-mount temperature / humidity sensors are designed for installation directly in HVAC and ventilation ducts. They deliver accurate measurements and provide long-term, dependable performance for applications such as warehouses and agricultural facilities.
Starting at
(HUM-D-100)
ProSense HUM series wall- or duct-mount temperature / humidity sensors provide precise humidity measurements for environmental and process monitoring. Designed for versatile installation, the probe can be mounted through a duct or suspended from a wall, delivering dependable performance in applications such as data centers and drying, curing, or coating processes.
Starting at
(HUM-W-100)
ProSense HUM Series wall-mount room sensors are compact and easy to install. They monitor ambient temperature and humidity with supreme accuracy and are ideal for cleanrooms, server rooms, and greenhouses.
Starting at
(HUM-R-20)
Stego compact DIN-rail or panel-mount sensors provide accurate temperature and humidity measurements in enclosures and control cabinets. They are available with standard analog or IO-Link output options for easy integration into monitoring and control systems. Built for wide temperature and humidity ranges, they deliver reliable performance in demanding industrial environments.
Starting at
(014202-00)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings