Cookies are not enabled on your browser.
BRX PLCs have the power and features needed for modern automated control systems including data logging, Ethernet communication, motion control, and an interchangeable communication port. Available models offer a range of built-in I/O capacities that can be expanded with stackable I/O modules.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The PLC CPU is the brain of the control system and contains a microprocessor, memory storage, and other integrated circuits that are used to execute the control program, store logic data, and communicate to external devices. PLC CPUs follow a repeated sequence of operations that perform those functions and other internal processes. Below is an example of a typical PLC scan.

click again to close

The BRX CPUs are offered in 4 form factors, with or without built-in I/O, for an extremely versatile, compact system that can be customized to meet specific controller needs. With built-in high-speed inputs, an interchangeable communications port, on-board analog I/O (depending on model), and many I/O expansion modules available, the ideal controller can be built for any application.
For part listing and specifications, go to Shop Now
The BRX 10-point series includes all the standard features of the M series plus 10 built-in discrete I/O points (AC, DC, and relay options available). Except for models with relay outputs, all the on-board discrete I/O can be configured for current-protected high-speed functions up to 250 kHz. Relay output models have high-speed inputs only.
Starting at
(BX-DM1-10AR-D)
The BRX 18-point series has all the benefits of the 10-point series plus an additional 8 discrete I/O points for 18 total. 14 of the 18 I/O points (on non-relay models) can be utilized for high-speed I/O applications up to 250 kHz.
Starting at
(BX-DM1-18ER-D)
The BRX 36-point series takes I/O count one step further with 36 onboard discrete I/O points, 18 of which (on non-relay models) support protected 250 kHz high-speed I/O. Ethernet-capable models also include six user-configurable analog I/O points.
Starting at
(BX-DM1-36ER-D)
The BRX M series is a compact, no built-in I/O controller ideal for applications such as machine data logging and Ethernet networking. This modular design lets you add only the I/O needed for the specific task, providing a precise, cost-effective solution.
Starting at
(BX-DM1E-M-D)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings