Cookies are not enabled on your browser.
Position indicators are commonly used in applications such as industrial machinery or robotics, where monitoring the position of a rotating shaft is crucial. They provide real-time information by measuring the angle or degree of rotation and displaying it in a clear and easily readable format.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Position indicators are compact electronic or mechanical devices designed to accurately measure and display the position of a rotating shaft. They consist of a robust housing with a clear and easy-to-read display, and are attached directly to a rotating shaft, either through direct coupling or a suitable mounting mechanism. As the shaft rotates, the indicators convert the rotational movement into a readable position value.
Rotating shaft position indicators are commonly used in a range of applications, including industrial machinery, robotics, and automotive systems. They provide crucial real-time position feedback, enabling accurate control, monitoring, and synchronization of rotational components.
For part listing and specifications, go to Shop Now
Handwheels are commonly used in applications requiring precise manual positioning or alignment of equipment or machinery. Spoked handwheels are available with or without a foldaway revolving handle that provides a leveraging handhold.
Starting at
(VRTP-80-A8)
Reducer bushings are designed to adapt smaller rotating machine shafts to the available position indicator diameters.
Starting at
(RB51-6)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings