Filter Results Clear All
You've selected:
> Sensors / Encoders > Pressure Gauges & Thermometers
  •   Shop  
  •   Overview  
Pressure Gauges & Thermometers
Pressure Gauges and Thermometers

Simple mechanical dial pressure gauges use Bourdon tube sensing elements; digital pressure gauges offer enhanced functionality. Differential gauges measure the pressure difference between two points. Bi-metal dial thermometers have anti-parallax dials with dual scales (F/C).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Dial Pressure Gauges
Dial Pressure Gauges
Newest Additions!
Digital Pressure Gauges
Digital Pressure Gauges
Newest Additions!
Air Differential Pressure Gauges
Air Differential Pressure Gauges
Newest Additions!
Bi-Metal Dial Thermometers
Bi-Metal Dial Thermometers
Newest Additions!
Shop Now

Pressure Gauges and Thermometers

Pressure gauges and thermometers are simple display devices for industrial and commercial applications.

This link opens a PDF. Pressure Sensors and Gauges Overview

ProSense pressure gauges,hydraulic pressure gauges,vacuum gauges,air pressure gauges,PSI gauges

Dial Pressure Gauges

Low-cost ProSense mechanical dial pressure gauges with dual scales (psi / kPa) are ideal for simple pressure display.

  • 1.5, 2.0 and 2.5 inch dials
  • Pressure ranges from vacuum to 6000 psi
  • Steel or stainless steel, dry or liquid-filled models

Starting at
$11.50
(G15-BD30-8LB)

LEARN MORE
ProSense digital pressure gauge

Digital Pressure Gauges

ProSense digital pressure gauges offer accurate sensing up to 5000 psig, with back-lit digital readout and stainless steel wetted parts.

  • Pressure range selections from 15 to 5000 psig
  • Enhanced continuous peak pressure indication
  • Reset-to-zero feature for custom calibration
  • Battery-powered

Starting at
$227.00
(DPG1-15)

LEARN MORE
ProSense differential pressure gauge

Air Differential Pressure Gauges

ProSense differential pressure gauges measure and display the difference in pressure between two reference points.

  • For use with air and non-combustible gases
  • High-temperature tolerance and 2% full-scale accuracy
  • Pressure ranges up to 150 inches WC and zero-center ranges up to 15 inches WC

Starting at
$101.00
(DGA-01)

LEARN MORE
ProSense Bi-Metal Dial Thermometers, probe thermometers, fahrenheit thermometers

Bi-Metal Dial Thermometers

Rugged ProSense stainless steel thermometers have a bi-metallic sensing element for general purpose display applications.

  • 3 and 5 inch dials
  • +/- 1% accuracy for reliable reading
  • Anti-parallax dial with dual scales to reduce operator reading errors
  • Optional thermowells

Starting at
$41.50
(T30-N40160-25C)

LEARN MORE

Shop Now