PLC hardware is half of the equation with software being the other. PLC software provides the tools to program and configure the hardware for your specific needs. Download Do-more Designer PLC software FREE or purchase on CD or USB. This full-featured software has a powerful instruction set with motion control, real-time trending and project simulator.
Do-more Designer™ is the full-featured PLC programming software for the Do-more™ series of programmable logic controllers (PLCs). Flexible program management supports a mix of stage and ladder logic for a best-of-both-worlds approach that simplifies programming and makes trouble-shooting easier. Do-more Designer Software is offered as a free download from the Automationdirect.com Web site. A CD-ROM version is also available for purchase.
Do-more Designer software is also available on CD for
$11.50
(DM-PGMSW)
The BX-PGM-CBL programming cable assembly connects your PC to any BRX MPU and enables you to program and configure the BRX MPU using the free Do-more! Designer software. BX-PGM-CBL includes:
The BRX cable assembly is
$34.00
(BX-PGM-CBL)
PART NUMBER | DESCRIPTION | PRICE | INFO |
---|---|---|---|
USB-CBL-AB3 | 3 ft. (0.9 meter) standard USB 2.0 cable with A plug to B plug | $11.50 | |
USB-CBL-AB6 | 6 ft. (1.8 meter) standard USB 2.0 cable with A plug to B plug | $15.50 | |
USB-CBL-AB10 | 10 ft. (3 meter) standard USB 2.0 cable with A plug to B plug | $35.00 | |
USB-CBL-AB15 | 15 ft. (4.6 meter) standard USB 2.0 cable with A plug to B plug | $41.00 | |
D2-DSCBL | 12 ft. (3.66m) RS-232 shielded PC programming cable. 9-pin D-shell female connector to RJ12 6P6C connector. | $33.50 |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings