Filter Results Clear All
You've selected:
> Valves > Solenoid Process Valves > Process Valves
  •   Shop  
  •   Overview  
Process Valves
Process Valves

Process valves are 2-way or 3-way valves that use an electrical actuator to control fluid flow in a pipe. Available in a range of port sizes and coil voltages, these valves handle media such as air, inert gases, water, coolant, and light oil. Body materials include nylon, brass, or stainless steel.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Process Valves
Process Valves
Newest Additions!
Stacking / Manifold Process Valves
Stacking / Manifold Process Valves
Newest Additions!
Media Separated Process Valves
Media Separated Process Valves
Newest Additions!
Process Valve Accessories
Process Valve Accessories
Newest Additions!
Shop Now

Process Valves

Process valves use an electrical actuator to move the valve from one position to another. They are typically 2-way or 3-way valves that control fluid flow through a pipe or other process. These valves are available in a variety of operator styles and application ratings. 

For part listing and specifications, go to Shop Now

Learn More

NITRA Poppet Style Process Valves

NITRA DVP series valves are 2-way and 3-way normally closed solenoid valves that feature a reliable solenoid operator and a body construction makes these valves compatible with air, oil, inert gas, water, and caustics (verify chemical compatibility). 

  • Glass filled nylon body, Viton seals
  • Brass or stainless steel operators
  • 2 and 3-way poppet style
  • 1/8" to 3/8" FNPT ports available, depending on operator material
  • 2-position, normally closed, spring return
  • 24 VDC, 24 VAC, or 120 VAC solenoids
  • DIN style wiring connector

Starting at

(DVP-2BC1C-24D)

Learn More

NITRA Diaphragm Style Process Valves

NITRA DVD  series valves are 2-way, 2-position, normally closed valves for the control of air, oil, water, inert gas, or other liquid media that is compatible with valve materials. 

The all-brass body style with brass operator offers zero minimum pressure differential while still boasting a full flow 1/2" orifice. The encapsulated coil construction provides a high degree of environmental protection (NEMA Type 4). 

The composite body style with brass operator features a power-saving solenoid pilot miniaturized to fit in tight places, with fully encapsulated coils. Typical applications include control of inert fluids and gases, condensate drainage, hot water plumbing, and sprinkler systems. 

  • All-brass or composite bodies
  • Viton seals, brass operator
  • 2-way diaphragm style
  • 1/4" to 1" FNPT ports available, depending on body material
  • 2-position, normally closed, spring return
  • 24 VDC, 24 VAC, or 120 VAC solenoids
  • DIN style wiring connector

Starting at

(DVD-2BC2A-24D)

Learn More

GC Valves General-Purpose Process Valves

GC Valves general-purpose process valves are an excellent choice for a wide variety of applications. Most valves work with air, inert gas, water, coolant or light oil.

  • Piloted diaphragm style are an excellent choice for many general purpose applications 
  • Piloted piston (high-pressure) style can operate with pressures up to 2200 psi
  • Zero-differential style can operate under zero head pressure (does not need a differential pressure across the valve to work)
  • Direct-acting style has an armature that acts directly on the valve orifice to control fluid flow and does not require a minimum pressure to operate
  • CFA branded valves from GC Valves are an excellent choice for lower flows and smaller body sizes
  • 2-port (2-way) or 3-port, 2-position (depending on series)
  • Normally closed (N.C.) or normally open (N.O.) configurations
  • 1/8" to 1" NPT ports available, depending on body and operator style
  • 120 VAC, 24 VAC, or 24 VDC solenoids
  • Brass, stainless steel, or nylon bodies (depending on model)
  • Nitrile, Viton, or PTFE seals (depending on model)
  • Made in USA

Starting at

(SC911YN02VEAA5)

Learn More

Spartan Potable Water Solenoid Valves

Spartan potable water solenoid valves provide cost-effective solutions for drinking water applications. Constructed of quality non-contaminant materials, these low-cost valves provide reliable flow control, with select valves featuring the highest flow for overall size in their class. Spartan Scientific potable water valves offer these features at a great price:

  • 2-port (2-way), 2-position
  • Low-lead brass or glass-reinforced nylon bodies
  • Normally closed (N.C.) configuration
  • Available in a wide variety of flow rates and pressure ranges
  • Direct-acting and diaphragm models
  • 1/8" to 1/2" NPT or 1/4" push-to-connect port sizes
  • DIN style or 18-inch flying lead pigtail electrical connection
  • Available with 24 VDC or 120 VAC solenoids (other voltages available with replacement coils)
  • Suitable for use with potable water and a variety of liquids, oils, and inert gases

Starting at

(3827-670-AA87B-A)

Learn More

GC Valves NSF Potable Water Solenoid Valves

Newest Additions!

  • GC Valves 71 series NSF brass water valves

The National Sanitation Foundation (NSF) certifies that food equipment is hygienically designed and built in accordance with U.S. Food and Drug Administration (FDA) health standards. NSF potable water solenoid valves from GC Valves meet these exacting requirements.

  • Direct acting or piloted diaphragm styles
  • 2-port (2-way), 2-position flow control
  • Nylon, lead-free brass,  or stainless steel construction
  • Normally closed (N.C.) or normally open (N.O.) configuration
  •  1/4" to 2" NPT ports (depending on model)
  • 120 VAC, 24 VAC or 24 VDC solenoids
  • May be mounted in any position
  • NSF/ANSI/CAN 61 certifications
  • Suitable for use with a variety of liquids, oils and gases (71 series for use with water only)
  • Made in USA

Starting at

(NS301YF02C3BC9)


Shop Now