Cookies are not enabled on your browser.
Vinyl electrical tape provides high quality shielding and resistance, offered in a variety of colors and styles to suit any project. These premium vinyl tapes are highly elastic and durable, making them a very effective solution for most general purpose applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Vinyl electrical tape is a versatile tape with numerous uses and benefits including:
For part listing and specifications, go to Shop Now
Plymouth Rubber® Premium 37 is a high-quality, all-weather vinyl tape that is very easy to apply and retains superior performance over a wide range of temperatures. This professional-grade tape comes in a variety of colors and can be used as a protective outer jacket over splices.
Priced at
(PR-3702-1)
Plymouth Rubber® Revere vinyl electrical tape provides excellent performance and high durability. This tape is ideal for use in general insulation applications.
Priced at
/ 5pk.
(PR-3119-5)
Plymouth Rubber® Slipknot Platinum 7.0 is professional-grade black vinyl electrical tape and 8.5 black vinyl electrical tape is a heavy duty, all-weather solution providing complete environmental, electrical, and mechanical protection and resistance over a wide range of applications. These tapes use UltraFlex technology, which provides a very elastic engineered backer and aggressive adhesive, resulting in superior elasticity and conformability in temperatures ranging from -18°C and up to 105°C.
Starting at
(PR-4454-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings