Cookies are not enabled on your browser.
When a variable frequency drive decelerates an AC motor, especially one with a large inertial load attached, a braking resistor may be required to help dissipate the energy. Larger AC drives also require that dynamic braking units be used in conjunction with the appropriate braking resistors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Braking resistors are used to increase the braking torque of the AC drive, for frequently repeated ON-OFF cycles of the AC drive, or for decelerating a load with large inertia. Braking resistors are compatible with various AC drives (check specifications for selection).
Larger AC drives also require that dynamic braking units be used in conjunction with the appropriate braking resistors. Braking units are available for certain DURApulse drives.
For part listing and specifications, go to Shop Now
Support demanding braking applications with resistors designed for rapid cycling and controlled deceleration of high-inertia loads. Multiple power ratings, resistance values, and mounting styles help you select the right fit for your AC drive. Check specifications to confirm compatibility.
Starting at
(GS-BR-080W200)
New!
Crohm brake resistors are designed and manufactured in the USA with ISO 9001 certification. These brake resistors can be used with any AC drive up to 600 VAC class (check specifications for selection). All NEMA 1 and NEMA 3R models include a built-in temperature switch.
Starting at
(BR-PT-240W200)
DURApulse GS series dynamic braking units work with GS series braking resistors to dissipate regenerative energy during motor deceleration on compatible DURApulse AC drives. Models support 230 VAC and 460 VAC drive systems with motor capacities from 20 to 250hp, providing a selection path for applications requiring controlled deceleration of high-inertia or overhauling loads.
Starting at
(GS-1DBU)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings