AutomationDirect
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $0.00
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
Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Display Features Memory Features Data Features Communication Features Remote HMI & Access Features Compatibility Features Optional Features Graphics Features Software Features Mechanical Features
Hardware
C-more EA9 Series Touch Panel Lineup 12 inch color TFT $1,479.00 15 inch color TFT $2,684.00 6 inch color TFT $1,003.00 8 inch color TFT $1,524.00 10 inch color TFT $1,718.00 10 inch Widescreen color TFT $1,096.00 6 inch color TFT $799.00 15 inch color TFT $1,959.00
Software
View All the Great Software Features Tons of Objects and Customized Parts Built in Simulator Convenient Recipe Functions Efficient Screen and Object Libraries Powerful Event Manager Explore the Software View the Help File Online Download the FREE software Sample Projects
Connectivity
Supported PLCs and Drivers Programming Remote HMI App for Mobile Devices Multiple PLCs Network Options Connect with other Devices Connectivity Ports
Support Tools
AutomationDirect Community Forum Objects, Graphics and Audio Files Download the FREE software Download Sample Projects View Help Files Online
Headless HMI
What is it? Hardware/Features

C-more Remote HMI and Remote Access Features

Choose a feature to learn more...

C-more Remote HMI App for Mobile Devices

Remote HMI Devices

Access your C-more Panel from your iPhone, iPad, or iPod touch

(iOS version 4.2 or later)

Or from your Android mobile device

(version 4.1 and up)

The C-more Remote HMI is an application for real time remote monitoring and control for the C-more HMI (Human Machine Interface). For this app to function as designed, a C-more panel that supports remote connectivity is required.

Main Features:

  • Monitor and control screen operations of the C-more panel as if touching the panel itself
  • Users can save jpeg screen captures to review, email and print if needed
  • Zoom feature allows the user to zoom in on specific objects on the screen and then save a screen capture if needed
  • Multilevel Logon Security offers three Remote Access user accounts that can be configured and stored in the panel project. Each account allows up to five remote users to be connected simultaneously.
  • Multilevel Access Control allows each account to be configured in one of the following levels of access. Full control access, View only access, View and Screen change only access
  • Activation or Notification Tags provide an option for each account to have associated user configurable TAGS that allow the Panel project or PLC project to indicate that a remote user is connected or to enable or disable the remote access feature. These tags can be used to activate alarms, events or notifications to alert local operators that a remote user is connected. The Disable/Enable TAGS can be assigned to a switch to allow local operators the ability to enable or disable the remote access feature for security or safety reasons.

C-more Remote Access is also available on your PC, with our free browser based "Remote Access & Control".

Download Now - Your Choice - FREE!

Download on the App Store
Get it on Google Play
Available on Amazon

C-more Remote Access & Control

Lockout/Tagout Functionality

Activation or Notification Tags provide an option for each account to have associated user configurable TAGS that allow the Panel project or PLC project to indicate that a remote user is connected, or to enable or disable the remote access feature. These tags can be used to activate alarms, events or notifications to alert local operators that a remote user is connected. The Disable/Enable TAGS can be assigned to a switch to allow local operators the ability to enable or disable the remote access feature for security or safety reasons.

Web browser based

Since the application is downloaded from the C-more panel through a PC's Web browser, authorized users can access and control the panel remotely.

C-more Remote Access is also available on your iOS, Andriod or Amazon Fire Device, Remote HMI App.

Authorized users have the ability to remotely:

  • Monitor and control screen operations of the C-more panel as if touching the panel itself
  • Test and troubleshoot the C-more project
  • View, zoom, print and save screen captures of active screens

Multilevel Logon Security

Three Remote Access user accounts can be configured and stored in the panel project. Each account allows up to five remote users to be connected simultaneously, with the same access rights.

Multilevel Access Control

Each account can be configured in one of the following levels of access:

  • View Only
  • View and allow Screen Change only
  • Full Control
picture of a laptop

C-more Built-in Web server

Connect C-more to your factory network, enable the Web server in your project, and then use any connected PC with a browser to request screen captures and retrieve log files. You can even customize the webpages on your panel with your own HTML files, including your company logo and other user specific information.

c-more built in web server diagram

Here is the generic home page for a C-more panel:

c-more generic home page

See what your operator sees on the panel without walking out to the factory floor:

see what the operator sees

Or view up-to-the-minute production info from any connected PC with a browser:

up-to-the-minute production info

Just remember that these are screen captures, not live images. But it's as simple as clicking the refresh button in your browser for an updated view.


C-more FTP Server Communications

c-more ftp server communications diagram

C-more FTP Server Communications

Enable the FTP server in your C-more project, connect the panel to your factory network, and transfer files back and forth using the File Transport Protocol (FTP).

Request Files from C-more

Use your FTP client to request files from the C-more panel at anytime. Retrieve log data without disturbing the operator, or even opening the cabinet.

Send Files from C-more Automatically

Use the event manager to schedule uploads periodically, or based on a certian conditions occuring. C-more can then upload log data and/or screen captures to a server, or other network connected device.


C-more Sends Email with PLC Data and Screen Captures

Use the Event Manager to send e-mail periodically or when certain criteria are met. You can include tag data in the message itself or even attach log files or screen captures to the e-mail message.

In this example, C-more logs an alarm due to an oven "over temp" condition monitored by a PLC. The Event Manager then sends a preconfigured e-mail to three e-mail addresses; one in the plant, one to an Internet e-mail account, and one to a SMS enabled cell phone (text messaging). This e-mail contains current PLC tag data as well as date and time info.

Secure Sockets Layer

C-more supports SSL as well as Tag-based storage of e-mail address so that operators can update e-mail addresses without the programmer's support.

For security purposes (in this example) the plant network is not connected directly to the Internet. As shown, the SMTP mail gateway is the only network device connected to the Internet.

c-more email process diagram

Note: AutomationDirect does not recommend connecting industrial control equipment directly to the Internet, and can not be held responsible for any consequences that may arise.

E-mail is not a guaranteed method of communication, do not rely on e-mail for mission critical communications.
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info