Cookies are not enabled on your browser.
Barcode / RFID / Vision products are devices that identify a unique item, type of item, or code and convert this information into useful data. Examples of identification devices are barcode scanners, RFID R/W devices, and vision systems. Mounting systems are available for many types of devices.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





With the ever-increasing pace of manufacturing processes and the logistics needed for on-time and accurate delivery, asset management with real-time inventory levels and product tracking has become a vital component of industrial automation. Identification systems are used to identify and track a product or part as it moves through the manufacturing and/or delivery process. This added visibility provides many benefits, including:
The three main types of technology used in industrial identification are RFID, vision systems, and optical identification, with barcode scanners and RFID devices being the most prevalent.
For part listing and specifications, go to Shop Now
Barcode scanners allow a code, such as a 1-dimensional barcode, 2-dimensional QR code or other non-human-readable code to be read, decoded and converted to a usable format. This code is then sent to an intelligent device such as a PLC or PC over a communications network. A selection of Code, ifm efector, and Datalogic brand scanners is available to read barcodes for specific applications
RFID (Radio Frequency IDentification) devices use radio frequencies to read and transmit data. This technology can be used to identify and track objects as they travel through an automated process. RFID Read-Write modules exchange data with RFID tags, affixed to the objects, that contain identifying information. The RFID Read-Write units can also communicate with an intelligent device, such as a PLC or computer, over a network such as IO-Link or EtherNet/IP.
Vision systems incorporate an object detection sensor, a camera or cameras, and lighting to produce digital images of products/objects that can be analyzed to guide the manufacturing process.
Vision sensors detect variances in products/objects by comparing the current image of the product/object with the satisfactory stored image to determine a "pass/fail" or "good/no good" result.
2D vision cameras provide simple and reliable image-based detection used for error-proofing and inspection applications.
3D vision sensors measure the distance of many points within the field of view, providing accurate object size, orientation, and position information.
Vision lighting provides the right amount of contrast, brightness, and uniformity to an imaging surface in order to capture a good image of the code or object. Lighting devices available include:
Device mounting systems are assembled using available components and can be configured to mount vision cameras, lights, sensors, scanners and other devices. They allow for precise adjustment and ease of equipment installation.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings