Filter Results Clear All
You've selected:
> Communications > Industrial Ethernet Switches > Lean Managed Switches
  •   Shop  
  •   Overview  
Lean Managed Switches
Lean Managed Ethernet Switches

Lean managed industrial Ethernet switches provide low-cost seamless OT/IT Ethernet network integration, while supporting fast communication, extended distance between devices and applications, support for multiple Ethernet devices simultaneously, high security levels, and easy customization.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Unmanaged Switches
Unmanaged Switches
Lean Managed Switches
Lean Managed Switches
Layer 2 Managed Switches
Layer 2 Managed Switches
SFP Modules
SFP Modules
Ethernet Switch Accessories
Ethernet Switch Accessories
Shop Now

Lean Managed Switches

Lean managed switches are becoming a preferred IIoT solution for managed switches due to their ability to streamline network management by providing intuitive commissioning and diagnostics that can be setup without extensive IT knowledge. WAGO lean managed industrial switches integrate the principles of lean manufacturing into their design and functionality, offering several advantages for industrial networks.

Waste Reduction

  • Minimizing unnecessary functionalities avoids configuration overhead and potential failure, and eliminates non-value-added processes
  • Web-based interface and easy-to-use diagnostic tools reduce configuration, monitoring, and troubleshooting time and operational waste
  • Diverse communication protocols meet network requirements and eliminate need for specialized switches and specialized inventory

Improved Efficiency

  • Topology mapping, clear status LEDs, and port statistics minimize downtime and maximize operational efficiency
  • VLAN support allows logical segmentation of the network, improves traffic management, and improves performance and bandwidth utilization
  • QoS (Quality of Service) enables critical industrial protocols and data prioritization ensuring timely/reliable communication of essential processes

Enhanced Reliability and Usability

  • Redundant power supplies prevent network interruptions
  • Robust industrial-grade hardware with IP30 metal cases withstand harsh industrial environments
  • MAC Security features:
    • Limit unauthorized access to the network
    • Provide essential security without need for expensive and complex hardware
    • Help isolate traffic and improve overall network security and performance

More Features and Models

  • Port mirroring for advanced system troubleshooting
  • Redundant DC power inputs
  • SFP combo GbE models
  • Power over Ethernet model
  • Models with up to 16 RJ45 ports, and up to 2 SFP ports

 (SFP modules sold separately)

For part listing and specifications, go to Shop Now

Learn More

WAGO Gigabit Lean Managed Switches

Gigabit lean managed switches support gigabit Ethernet speeds (1 Gbps) and offer basic management features that focus on essential management capabilities, making them easier to use and configure.

  • Models with up to (16) Ethernet Gigabit RJ45 ports, Modbus TCP and SNMP
  • Model with (8) Ethernet Gigabit RJ45 ports, (2) SFP combo Gigabit ports, Modbus and SNMP
  • Network Topology Dashboard
  • VLAN and Rapid Spanning Tree Protocol
  • QoS (port prioritization)
  • Modbus monitoring for control system
  • Port mirroring for advanced system troubleshooting
  • IGMP for Ethernet/IP network optimization
  • 10/100/1000 Mbps auto-detect speeds
  • IP30 metal cases
  • 35mm DIN rail mounting

Starting at

(852-1813)

Learn More

WAGO PoE Lean Managed Switches

The WAGO PoE lean managed switch provides Power over Ethernet (PoE) capabilities while offering basic management features. These switches simplify network management and are often used in environments where a balance between functionality and ease of use is needed.

This unit has the Gigabit units features, plus:

  • (8) PoE RJ45 ports
  • Secure configuration and diagnostics via HTTPS or SNMPv3 
  • Configurable alarm signal contact
  • Modbus TCP port status and statistics
  • Redundant DC power supply

Priced at

(852-1813/000-001)

Learn More

WAGO MAC Security Lean Managed Switches

MAC Security Encryption uses GCM-AES to implement point-to-point security between Ethernet switches to protect the network from a host of security threats, including intrusion, man-in-the-middle, masquerading, passive wiretapping, and playback attacks. MAC Security Encryption is hardware-based, therefore there is no noticeable added latency. 

These units have the Gigabit units features, plus:

  • Model with (8) Ethernet Gigabit RJ45 ports, Modbus TCP and SNMP
  • Model with (6) Ethernet Gigabit RJ45 ports, (2) SFP combo Gigabit ports, Modbus and SNMP
  • Supports MAC Security Encryption on 2 ports
  • Secure configuration and diagnostics via HTTPS or SNMPv3 

Starting at

(852-1322)


Shop Now