Filter Results Clear All
You've selected:
> Safety > Safety Light Curtains (Category 4 / Type 4)
  •   Shop  
  •   Overview  
Safety Light Curtains (Category 4 / Type 4)
Safety Light Curtains (Category 4 / Type 4)

Need help selecting a Datalogic Safety Light Curtain?
Use our selector tool to configure and order.

Safety light curtains use an array of photoelectric beams to sense intrusion into a plane of detection, offering protection where a process may require open and frequent access. Type 4 / Category 4 curtains achieve high fault tolerance through redundancy/monitoring.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Finger Protection
Finger Protection
Hand Protection
Hand Protection
Body Protection
Body Protection
Mirrors & Protective Columns
Mirrors & Protective Columns
Muting Arms & Muting Sensors
Muting Arms & Muting Sensors
Safety Light Curtain Accessories
Safety Light Curtain Accessories
Shop Now

Safety Light Curtains (Category 4 / Type 4)

Category Selection

  • Finger Protection
  • Hand Protection
  • Body Protection
  • Mirrors & Protective Columns
  • Muting Arms and Muting Sensors
  • Safety Light Curtains Accessories

Light curtains protect personnel from harm and machinery from damage by utilizing an array of photoelectric beams to sense intrusion into a protected area and remove power from dangerous equipment. Safety light curtains are available for finger protection, hand protection, and body protection (access control). Type 4 / Category 4 curtains achieve high fault tolerance through redundancy/monitoring. Products are available from Contrinex, ReeR, Datasensing, and Datalogic, and include:

  • 14mm resolution (space between beams) models for finger protection
  • 30mm resolution models for hand protection
  • 300 and 400mm resolution models for body protection/access control
  • Mirror and protective columns
  • Muting arms and sensors
  • Full line of accessories to help with installation and setup

For part listings and technical specifications, go to Shop Now

Finger Protection

Finger Protection

Newest Additions!

  • Datasensing finger protection safety light curtains

Finger protection safety light curtains have a tight beam pattern with a 14mm resolution (spacing) and are designed to detect objects as small as a human finger.

  • Standard and slim profile options
  • Basic, standard, and advanced functionality
  • Up to 10m operating range (distance between sender and receiver)
  • Up to 1290mm protective height
  • Sold as sender/receiver pairs

Starting at
$631.00
(YBES-14K4-0170-P012)
(sender/receiver pair)

LEARN MORE
Hand Protection

Hand Protection

Newest Additions!

  • Datasensing hand protection safety light curtains

Hand protection safety light curtains have a beam pattern with a 30mm resolution (spacing) and are designed to detect objects as small as the human hand.

  • Standard and slim profile options
  • Basic, standard, and advanced functionality
  • Up to 20m operating range (distance between sender and receiver)
  • Up to 1822mm protective height
  • Sold as sender/receiver pairs

Starting at
$605.00
(YBES-30K4-0170-P012)
(sender/receiver pair)

LEARN MORE
Body Protection

Body Protection

Newest Additions!

  • Datasensing body protection safety light curtains

Body protection safety light curtains have a beam pattern with 300 or 400mm resolution (spacing) and are designed to detect persons or other larger objects when they intrude into a protected area.

  • Non-muting and muting options
  • Up to 70m operating range (distance between sender and receiver)
  • Up to 1232mm protective height
  • Sold as sender/receiver pairs

Starting at
$706.00
(SH4-3-0800-S-8)
(sender/receiver pair)

LEARN MORE
Mirrors & Protective Columns

Mirrors & Protective Columns

Mirrors allow a single pair of light curtains to protect multiple sides of an area and reduce the number of sender/receiver pairs needed. Protective columns protect a light curtain from damage and misalignment due to being hit by machinery or personnel.

  • Protective columns for body protection safety light curtains are available in up to 2020mm column height (Contrinex) or 1330mm column height (ReeR)
  • Mirror columns for body protection safety light curtains are available in 3- and 4-mirror models or one continuous column-length mirror
  • Mounting bases available for all column models

Starting at
$258.00
(FMC-SGB3)

Muting Arms and Muting Sensors

Muting Arms and Muting Sensors

Muting allows for the temporary suspension of a safety light curtain's function during the cycle of a machine/process when no hazard exists, or when objects are intentionally entering or leaving the area. For example, muting can disarm the safety function when pallets on a palletizing machine are exiting the protected area. Pre-configured and pre-wired muting arms and sensors are available to work with a wide selection of light curtains.

  • T-type muting arms: 2 or 4 crossed beams, 2 or 4 parallel beams, one- or two-way
  • L-type muting arms: 2 or 4 crossed beams, 2 or 4 parallel beams, one- or two-way
  • Coded muting sensors are available in sender/receiver pairs or separately
  • Bracket sets
  • Connection cables

Starting at
$132.00
(M-TRX-A)

Safety Light Curtains Accessories

Safety Light Curtains Accessories

Newest Additions!

  • Datasensing light curtain accessories

A full assortment of safety light curtain accessories is available to assist with installation, adjustment, configuration, and testing.

  • Cables for all connection requirements including signal, control, and power
  • Communication cables including M12 to RJ45 Ethernet cables and USB programming cables
  • Ethernet dongles easily add Ethernet connections to light curtains
  • Test and installation tools for assistance with installation and alignment
  • Mounting brackets
  • Mounting hardware

Shop Now