Cookies are not enabled on your browser.
            
    
Pneumatic hose is perfect for delivery of air to moving machinery or tools. Available in straight or coiled styles in a selection of materials, NITRA hoses come with pre-attached fittings on each end. Hose is specified by inner diameter.
              
                  Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




Category Selection
Air hoses are very similar to tubing in that they are both used to convey pressurized air to pneumatic components. However, pneumatic hose typically comes with pre-attached fittings on each end and is specified by inner diameter.
For part listings and specifications, go to Shop Now
                                Hybrid PVC hose is a blend of PVC and rubber with a polyester braided reinforcement. The PVC gives light weight, color stability and hardness for higher working pressures while the rubber gives improved flexibility and operating temperature range.
                                    Starting at
                                    
                                    
                                        $28.00 / 25ft.
                                    
                                    (HPVC14-25BG2)
                                
                                Straight reinforced polyurethane (PUR) hose features a sturdy polyester braid between the inner and outer layers. Contamination of pneumatic air systems caused by rubber hose breakdown is significantly reduced by using PUR hose.
                                    Starting at
                                    
                                    
                                        $40.50 / 25ft.
                                    
                                    (HBP14-25CBL2)
                                
                                This coiled hose provides the same benefits as the reinforced straight version but with a spring-like construction to allow the hose to retract when not in use.
                                    Starting at
                                    
                                    
                                        $45.00 / 8ft.
                                    
                                    (HBP14C10CBL)
                                
                                Coiled polyurethane (PUR or Poly) hoses are strong, flexible and designed for kink-free delivery of air to moving machinery or tools.
                                    Starting at
                                    
                                    
                                        $24.50 / 8ft.
                                    
                                    (HP14C10CBL)
                                
                                Nylon coiled hose is an excellent choice for industrial environments requiring higher working pressure and higher temperature/ chemical resistance. Manufactured from Nylon 12, this hose is strong, lightweight, and has a very low moisture absorption rate so it will remain flexible, with a longer service life than other nylons.
                                    Starting at
                                    
                                    
                                        $23.00 / 10ft.
                                    
                                    (HN14C14-12YEL)
                                
   Safe &
                Secure
            
                
        Voted #1 mid-sized employer in Atlanta
        Check out our 
        
            job openings