Cookies are not enabled on your browser.
Limit switches are the most common sensing devices in industrial controls, providing an electric signal when an object physically moves the actuator. They are suitable for a wide range of applications and harsh environments due to their ease of installation, reliability, and rugged design.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











Limit switches from well-known brands such as Comepi, Eaton, IDEM, Metrol, and Schmersal, as well as our own AchieVe and AutomationDirect brands, are suitable for a wide range of presence sensing applications, including those in harsh environments, due to their ease of installation, reliable operation, and rugged design. Limit switches are typically used in physical contact applications that can cause wear and tear on the switch actuator and electrical contacts, so exceeding two operations per second should be avoided. When selecting a limit switch, consider the application and actuation method first, as they are often the primary determining factors. Limit switches are available in a variety of configurations, including the style of the actuator, type of movement, and object travel orientation.
Selecting the right limit switch
For part listing and specifications, go to Shop Now
Limit switches with a plunger actuator activate when an object or mechanism depresses the plunger. These actuators can detect minuscule machine motion and are available in types ranging from high-precision touch to heavy-duty IEC and NEMA-rated switches. Select models offer manual or remote reset.
Limit switches with a plunger plus roller actuator activate when an object depresses the plunger; the roller is useful for contour following or allowing objects to pass easily. They are available in types ranging from micro-sized to heavy-duty, with select models offering remote reset options.
Limit switches with a one-way lever plus roller actuator activate when an object depresses the lever to activate a plunger. The lever angle is designed for one-way travel; the roller allows objects to pass easily. Models include micro-sized and IEC-rated switches. Select models offer remote reset.
Micro limit switches with a lever actuator activate when an object depresses the top-mounted lever that is used to activate a plunger. Available with fixed or hinged levers, these small-dimension models offer reliable, repeatable contact closure and provide extremely long service life.
Micro limit switches with a lever plus roller actuator activate when an object depresses the top-mounted lever that is used to activate a plunger. The roller end of the lever allows for objects to pass freely. Available with fixed or hinge levers, these small-dimension models offer reliable, repeatable contact closure and provide extremely long service life.
Limit switches with a side rotary lever plus roller actuator activate when the side-mounted lever is pushed past a certain angle. Offering compact, heavy-duty, IEC, and NEMA-rated switches, models include fixed or adjustable levers, and adjustable head styles. Select models offer remote reset or high-temperature options.
Belt alignment limit switches monitor conveyor systems to prevent costly damage due to belt misalignment. These heavy-duty limit switches activate when the belt drifts too far to one side, pushing the lever past a certain angle, and provide warning, alarm, or auto-align signals to the control system.
Limit switches with a side rotary rod actuator activate when the side-mounted rod is pushed past a certain angle. In types from compact to heavy-duty IEC and NEMA-rated switches, models include fixed or adjustable rod length and resting angle, adjustable head, and nylon loop styles.
Limit switches with 360 degree rod and spring actuators activate when the top-mounted actuator is pushed past a certain angle in any direction. The incorporated spring allows the actuator to return to the original position once the object is no longer detected. Available in types ranging from compact-sized to heavy-duty IEC and NEMA-rated switches, select models offer a non-marring polyamide tip that slides easily over most surfaces.
IEC limit switches with pull action activate when a cable attached to the switch actuator is pulled. Although these momentary switches are not suitable for E-stop applications requiring safety ratings, these are useful as pilot devices for simple start/stop control or signaling applications.
Limit switch accessories include cable-pull components for pull-action switches, replacement lever arms for certain ABM and ABP series limit switches, replacement snap- and slow-action contact blocks for IEC switches, and protective terminal enclosures for IDEM micro limit switches.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings