Cookies are not enabled on your browser.
Temperature sensors and transmitters provide accurate and reliable feedback for temperature control and monitoring applications. Devices include thermocouple and RTD sensors and probes, temperature switches, analog temperature transmitters, infrared pyrometers, thermal cameras, and thermowells.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Temperature sensing devices provide temperature measurement and signals for monitoring or control. The most common sensing methods include thermocouples and resistance temperature devices (RTD).
For part listing and specifications, go to Shop Now
Newest Additions!
Digital temperature switches / transmitters combine a precision RTD sensing element, measuring electronics, and process fitting in a stainless-steel probe. An integral digital display offers convenient local readout. Transmitters are available in various probe lengths and process fittings.
Temperature sensors vary the voltage or resistance in a circuit relative to the temperature of its surroundings. Common sensor types are thermocouples, RTDs, and thermistors. Thermocouples generate a millivolt signal, while RTDs and thermistors use resistance values to represent the measured temperature. A wide range of probe and installation styles are available.
Temperature transmitters with integral sensors combine an RTD and transmitter in a stainless steel body. They are ready to use out-of-the-box or can be custom configured using software or IO-Link options. Various probe lengths are available with NPT, 3-A sanitary tri-clamps, or compression fittings.
Newest Additions!
Infrared pyrometers allow temperature measurement in applications where non-contact sensing is required by detecting an object's infrared radiation level. Available in a selection of cable lengths and analog output types, these sensors come preconfigured and ready to use out of the box.
New!
Thermowells provide a convenient method to insert or remove temperature probes without interrupting the process being measured. These drilled bar stock one-piece units (no welds) are made from 304 or 316 stainless steel.
Thermocouple extension wire is critical for maintaining signal integrity when extending sensor signals; specially constructed RTD wire offers superior performance compared to off-the-shelf cable. Extension cable is available in various insulation types with ASTM/ANSI color coding and can be ordered cut to your specific length.
Newest Additions!
Temperature sensor and transmitter accessories include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings