Cookies are not enabled on your browser.
Vision systems process information from captured images to generate actionable data for monitoring and control. Outputs can range from simple pass/fail decisions to advanced analysis of image data, including thermal imaging systems used for two-dimensional surface temperature measurement.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Vision systems combine image sensors, cameras, lighting, and processing tools to capture and analyze visual or thermal data for manufacturing and process applications. Conventional vision systems inspect products for flaws, verify positioning, and guide operations such as part orientation for pick-and-place systems, tamper-proof seal verification, and solder-joint inspection. Infrared thermal cameras expand these capabilities by producing thermal images for non-contact temperature measurement, heat-distribution monitoring, and hot-spot detection.
For part listing and specifications, go to Shop Now
Vision sensors are self-contained systems that make a decision based on a captured image, very useful for applications requiring the presence and/or orientation of an object to be inspected. The Smart-VS sensor series features embedded artificial intelligence technology, but is simple to configure.
Fixed mount lens cameras are simple-to-use yet advanced self-contained vision systems that provide reliable image-based detection. These cameras are machine-mountable and perform many operations, such as contour detection or BLOB analysis. This family of vision sensors excels at solving many error-proofing and inspection applications for a fraction of the cost of other vision systems and sensors. They are suitable for many industrial, quality, and process applications.
Starting at
(O2D500)
S-mount lens cameras utilize a standard M12 lens for interchangeability. They have a built-in lighting system and work well with applications that require flexibility. Configuration software enables these to be highly customizable 2D cameras. These devices support localization, detection, counting, measurement, and read code functions.
Starting at
(CS60-BM28-EP15/300)
3D vision sensors are advanced self-contained vision systems that use time-of-flight technology to measure the distance of numerous points on an object within the sensor's field of view. They are machine-mountable and useful for volume detection and surface dimensioning in many industrial and process applications.
Starting at
(O3D302)
New!
S-mount lenses provide various options for S-mount lens cameras, allowing you to customize the range of vision for your specific application. Long and short focal lengths are available for high resolution or a wider field of view, respectively.
Starting at
(O-S1-S-080-40)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings