Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Wall-mounted enclosures house and protect industrial electrical/electronic components, instruments and devices. Metallic or non-metallic enclosures are available in various NEMA ratings to fit many environmental protection requirements. Sub-panels are sold separately unless otherwise noted.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wall-mount enclosures are ideal for applications where floor space is limited and cannot support a full-size standing enclosure. Designed with provisions for easy mounting to walls or other structures, these quality enclosures are available in many sizes, material types, in single- or double-door versions, and with various latch or hinged screw cover options. Several colors are available including standard gray, black, and blue as well as a custom paint option available with select enclosures.
For part listing and specifications, go to Shop Now
The Heartland and Heartland SL (shallow-depth) series are high-performance polycarbonate enclosures designed to withstand harsh industrial conditions, but with a refined style suitable for commercial, industrial, and OEM applications.
Heartland enclosures are watertight and corrosion-resistant, making them suitable for use across a wide range of aggressive environments, indoors or outdoors.
Select Heartland and Heartland SL series enclosures are available with an opaque or smoked transparent door and either a polycarbonate or stainless steel quick-release latch. Hinged screw cover models and Heartland series enclosures with weight distribution shelves are also offered.
All standard Heartland series latch enclosures are NEMA 1, 3R, 4, 4X, 6P and 12 rated and are available in sizes from 6 x 6 x 4in to 24 x 24 x 10in. Hinged screw cover Heartland models are available in sizes from 6 x 6 x 4in to 18 x 16 x 10in.
All Heartland SL series latch enclosures are NEMA 1, 3R, 4, 4X and 12 rated and are available in sizes from 10 x 8 x 3in to 24 x 24 x 4in. Hinged screw cover Heartland SL models are available in sizes 10 x 8 x 3in and 12 x 10 x 4in.
Starting at
(AH664HW)
Practical styling features like flush-fitting doors, 1/4-turn latches, and a range of material and finish options make Eclipse Junior series enclosures a suitable addition to any high-tech installation.
All models carry NEMA 3R, 4, 12 and 13 ratings. Stainless steel and aluminum models also meet NEMA 4X.
Galvanized steel subpanel is included (except for 4 x 4 x 3in and 4 x 4 x 4in sizes).
Sizes range from 4 x 4 x 3in to 16 x 14 x 10in.
Starting at
(EJ443)
Impressive styling features like hidden hinges, flush-fitting doors, 3-point latches with key-locking handles, and two finish options make Eclipse series double-door enclosures a suitable addition to any high-tech installation.
All models carry NEMA 3R and 12 ratings.
Sizes range from 24 x 42 x 8in to 48 x 48 x 12in. 60in widths available in 30in to 42in heights.
Starting at
(EN4TD24428GY)
Impressive styling features like hidden hinges, flush-fitting doors, attractive latching systems, and a range of materials and finishes make Eclipse Series enclosures a suitable addition to any high-tech installation.
All models carry NEMA 3R, 4 & 12 ratings. Stainless steel models also meet NEMA 4X & 13.
Sizes range from 12 x 10 x 6in to 72 x 36 x 16in.
Starting at
(EN4SD12106GY)
Integra Genesis series polycarbonate enclosures represent the best medium sized non-metallic enclosures available. The unmatched flexibility of the interior of this enclosure combined with off-the-shelf accessories make the Genesis series enclosures ideal for almost any application.
Genesis Series enclosures carry NEMA 1, 2, 3, 3R, 3S, 4, 4X, 5, 12 and 13 ratings.
They are available in two sizes, 20 x 16 x 8in and 24 x 24 x 10in, each with opaque or clear cover options.
Starting at
(G201608E-P10)
Integra's Impact series delivers maximum value in a simple all-polycarbonate "slam-box" design. Impact enclosures feature an integrated pin-less "EZ hinge", Integra's patented integrated latch (which includes a padlock hasp), and integrated mounting flanges, producing a simple yet complete enclosure consisting of only two independent pieces.
Impact series enclosures carry NEMA 1, 2, 3, 3R, 3S, 4, 4X, 5, 6, 6P, 12 and 13 ratings.
They are available in sizes ranging from 4 x 4 x 3in to 10 x 8 x 6in.
Starting at
(P4043-P10)
Integra Premium series polycarbonate provide the versatility needed to meet a wide range of application requirements.
All Premium series enclosures carry NEMA 1, 2, 3, 3R, 3S, 4, 4X, 5, 12, and 13 ratings. Screw cover and hinged screw cover models also satisfy NEMA 6/6P requirements.
Sizes range from 6 x 6 x 4in to 18 x 16 x 10in.
Starting at
(H6064SF-P10)
Enviroline Junction series enclosures are stylish, versatile all-purpose enclosures available in a variety of materials and finishes.
Each Enviroline Junction enclosure features a flush-fitting door with a flange trough collar around the door opening to channel liquids away. The doors are secured by the exclusive SCE concealed hinge, which allows the doors to open 180 degrees. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.
The standard mini 1/4-turn semi-flush latches may be replaced with a variety of specialty latch inserts - wing knob, keylocking, padlocking, coin-proof, and tamper-resistant.
All models carry NEMA 3R, 4, 12 and 13 ratings. Stainless steel models also meet NEMA 4X and are available in slope top versions.
Sizes range from 6 x 4 x 4in to 20 x 20 x 10in.
Starting at
(SCE-604ELJ)
Enviroline series double-door enclosures are stylish, versatile all-purpose enclosures available in a variety of materials and finishes.
Each Enviroline enclosure features flush-fitting doors with a flange trough collar around the door openings to channel liquids away. The doors are secured by the exclusive SCE concealed hinge, which allows the doors to open 180 degrees. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.
The doors are secured with a 3-point latching system actuated by 5in or 7in keylocking/padlocking handles.
All models carry NEMA 3R, 4, 12 and 13 ratings. Stainless steel models also meet NEMA 4X.
Sizes range from 24 x 42 x 10in to 48 x 48 x 12in. 60in widths are available in 30in to 42in heights.
Starting at
(SCE-24EL4210WFLP)
Enviroline series enclosures are stylish, versatile all-purpose enclosures available in a variety of materials and finishes.
Each Enviroline enclosure features a flush-fitting door with a flange trough collar around the door opening to channel liquids away. The doors are secured by the exclusive SCE concealed hinge, which allows the doors to open 180 degrees. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.
The standard 1/4-turn semi-flush latches may be replaced with a variety of specialty latch inserts - wing knob, keylocking, padlocking, coin-proof, and tamper-resistant - or by a variety of 5in and 7in handles. A 3-point latching system is available for enclosures over 40in high.
Standard 1/4-turn latch models are available in standard or light gray, and can also be ordered in one of 15 custom paint color options (additional fee).
All models carry NEMA 3R, 4, 12 and 13 ratings. Stainless steel models also meet NEMA 4X.
Sizes range from 12 x 12 x 6in to 72 x 36 x 24in.
Starting at
(SCE-12EL1206LP)
New!
NEMA 1 single-door wall-mount enclosures with or without knockouts are economical, general‑purpose enclosures designed to house electrical controls, instruments, and components in indoor applications.
These enclosures feature sturdy carbon steel construction using 14‑, 16‑, or 18‑gauge steel depending on size, with spot‑welded seams for strength and durability. A hinged single door opens a full 180 degrees, providing easy access to internal components. The door is secured with black 1/4‑turn latches that can be opened or closed using a screwdriver.
Convenient knockouts are available on most model sizes on the top, bottom, and both sides of the enclosure, allowing flexible conduit and cable entry. Standoffs are included for mounting optional subpanels, and mounting holes in the back of the enclosure simplify wall installation. An ANSI 61 gray powder coat provides corrosion resistance and a clean, professional appearance.
All models are rated NEMA Type 1, cULus Listed Type 1, and IEC 60529 IP30, making them suitable for a wide range of indoor control and electrical applications.
Sizes range from 8 × 8 × 4in to 30 × 30 × 8in.
Starting at
(SCE-6N604LP)
Stahlin Classic series fiberglass enclosures are well-suited for general electrical and electronic applications, as well as industrial and OEM applications requiring chemical resistance and watertight capabilities to provide protection from a broad spectrum of environmental forces.
The contemporary aesthetics of this series - smooth edges, crowned flush-fitting cover, hidden hinges - makes them ideal for high-visibility applications.
Stahlin Classic series enclosures carry NEMA 1, 3, 3S, 3R, 4X, and 12 ratings and are available with a variety of cover options:
Sizes range from 7 x 7 x 5in to 15 x 13 x 7in.
Starting at
(CL707W)
Diamond Shield series enclosures were developed for maximum design flexibility and pleasing aesthetics. These attractive yet highly durable fiberglass-reinforced polyester enclosures are ideal for diverse applications, both indoors and outdoors. They can be relied on for protection in corrosive environments where a full seal against the ambient environment is critical, and a watertight seal is a must.
A unique benefit of the Diamond Shield series enclosures is the internal panel management system, which empowers the user to select and use only the features required for their specific application while using every cubic inch of valuable internal enclosure space.
Cover options include opaque, clear polycarbonate, and flush-bonded acrylic window, each with a variety of latching options.
All models carry NEMA 1, 3, 3S, 4X, 12 and 13 ratings.
Sizes range from 6 x 6 x 4in to 20 x 16 x 10in.
Starting at
(DS60604HW)
Expanded-size junction boxes made of fiberglass-reinforced polyester, featuring integral mounting flanges and designed to be tough.
These series offer a variety of options to fit different needs:
These enclosures carry NEMA 1, 4X, and 12 ratings. Some styles meet other NEMA ratings, including 3, 3R, 4, 6P, and 13.
Sizes range from 6 x 4 x 4in to 30 x 24 x 10in.
Starting at
(J604W)
Stahlin N series fiberglass-reinforced polyester enclosures are ideal for larger industrial control systems. They are designed to provide the maximum available space for electrical, pneumatic, hydraulic, or mechanical control circuits that need protection from a range of difficult environments, both indoors and outdoors.
These enclosures are available in NEMA 1/3R (*RT) and NEMA 1/3/3R/4X/12 (*HWT) ratings.
HWT configurations are available with both an opaque door and a door with an SAR acrylic window. Twist-lock latches are standard on all N series enclosures; some HWT versions are available with a slotted twist-lock latch for additional security.
Sizes range from 16 x 10 x 7in to 48 x 36 x 12in.
Starting at
(CL707W)
Stahlin's NewSentry series PVC enclosures are extremely rugged and light enclosures ideal for harsh and aggressive environments. Applications range from high-end electronics to extreme corrosive applications for both indoors and outdoors.
They are available in NEMA 1, 2, 3, 4, 4X, and 12 ratings.
Sizes range from 4 x 4 x 2in to 12 x 12 x 6in.
Starting at
(J442PVC)
With streamlined styling, 1/4-turn latches and attractive, durable finishes, Ultimate Mini-Max enclosures complement any high-tech electronic equipment.
All models carry NEMA 4 and 12 ratings. Stainless steel models also meet NEMA 4X requirements.
Sizes range from 6 x 6 x 4in to 16 x 14 x 8in.
Starting at
(BN4060604CHQT)
Wiegmann Ultimate series double-door enclosures are a full-featured, attractive solution for virtually any application. Each enclosure features concealed hinges, flush-fitting doors, a removeable center post, and a 3-point latch with a key-locking/padlocking handle.
Available in NEMA 3R/4/12/13 rated ANSI 61 gray carbon steel and NEMA 3R/4/4X/12/13 rated 304 stainless steel.
Sizes range from 24 x 36 x 8in to 48 x 48 x 12in. 60in widths available in 30in to 42in heights.
Starting at
(N412D243608C)
Just as the name implies, the Ultimate series offers a full range of features including hidden hinges, flush-fitting doors, multiple latching options, bottom gland plates, and a range of materials, making it an attractive option for virtually any enclosure application.
All models carry NEMA 4, 12 and 13 ratings. Stainless steel models also meet NEMA 4X.
Sizes range from 12 x 12 x 6in to 60 x 36 x 12in.
Starting at
(N412121206C)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings