Accessories for IEC motor starters include field modification kits, auxiliary contact blocks, shunt trips, undervoltage release devices, plug-in surge suppressors, and thermal overload relays.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
IEC-compliant magnetic motor starters from WEG Electric and Eaton are available in open-frame or enclosed options. Open-frame units include a contactor, overload relay, and auxiliary contacts; enclosed models combine a contactor, overload protection, and auxiliary contacts.
For part listings and specifications, go to Shop Now
Eaton open frame IEC full voltage magnetic motor starters are used for operating polyphase induction motors and providing protection to the motor against running or stalled overcurrents. These motor starters are comprised of a contactor, overload relay, and heater packs (sold separately) with adjustable FLA dials.
WEG Electric general purpose non-reversing and non-combination, single- and three-phase enclosed manual motor starters switch electrical service to a motor and provide thermal overload protection. The metal NEMA 1 enclosure houses all components mounted, pre-wired, and ready to install.
WEG Electric washdown non-reversing and non-combination, single- and three-phase enclosed manual motor starters for harsh environments switch electrical service to a motor and provide thermal overload protection. The non-metal NEMA 4X enclosure houses all components mounted, pre-wired, and ready to install.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings