Non-contact coded magnetic safety switches can monitor opening/closing of machine guards, doors or other machinery. Coding offers a degree of tamper resistance for magnetically operated switches; physical contact is not required between the switch and actuator. Certain models are IP69K rated.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
With coded magnetic safety switches, the safety switch and actuator work together in such a way that the safety device is only triggered if the actuating element is within the switch's response range and the code on the actuator matches that of the switch.
For part listings and specifications, go to Shop Now
IDEM MPC/MMC series switches are a cost-effective interlock solution whose Miniture (36 x 26mm) design makes them ideal for small guard applications.
Starting at
$103.00
(MPC-114105)
IDEM LPC/LMC series switches offer Long (88 x 25mm) housings that can easily fit into narrow channels.
Starting at
$105.00
(LPC-11 0005)
IDEM SPC/SMC series switches' Small (50 x 25mm) housing makes them suitable for most general applications.
Starting at
[error]
(SPC-11100S)
IDEM CPC/CMC series switches' Compact (83 x 20mm) housing is ideal for placement in very narrow channels.
Starting at
$113.00
(CPC-115005)
IDEM WPC series switches offer a wide (75 x 29mm) housing suitable for all industrial applications.
Starting at
$113.00
(WPC-1 12017)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings