MOSAIC safety controller master modules can function as a standalone controller or as the heart of a modular, expandable system for managing the safety functions of a single machine or an entire plant. All logic is configured with simple drag-and-drop graphics (free software).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
MOSAIC master modules are the brains of the MOSAIC safety controller system. These 35mm DIN rail mounted modules are programmed with an easy-to-use graphical software and are designed to reliably perform several tasks, including:
Standalone models feature a fixed set of I/O while expandable versions can be used with up to 14 expansion modules, providing up to:
All MOSAIC master modules are configured through the MOSAIC graphical Safety Designer Software to define operational functions.
For part listings and specifications, go to Shop Now
Priced at
$483.00
(MZERO-16-4)
Priced at
$376.00
(MOSAIC-M1)
Starting at
$463.00
(MOSAIC-M1S-USBC)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings