Filter Results Clear All
You've selected:
> Enclosure Thermal Management & Lights > Filter Fans
  •   Shop  
  •   Overview  
Filter Fans
Enclosure Filter Fans

Filter fans work together with grilles to displace hot air inside an enclosure with cooler filtered outside air. Filter fans are available in various voltage ratings, airflow options and NEMA ratings. Matching grilles and various filter media options are also available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Air Conditioners
Air Conditioners
Thermoelectric Coolers
Thermoelectric Coolers
Air-to-Air Heat Exchangers
Air-to-Air Heat Exchangers
Air-to-Water Heat Exchangers
Air-to-Water Heat Exchangers
Directional Cooling Fans
Directional Cooling Fans
Filter Fans
Filter Fans
Rack Fans
Rack Fans
Vortex Coolers
Vortex Coolers
Heaters
Heaters
Thermostats & Hygrostats
Thermostats & Hygrostats
Ambient Sensors
Ambient Sensors
Vents & Grilles
Vents & Grilles
Pressure Compensators & Vent Plugs
Pressure Compensators & Vent Plugs
Breathers & Drains
Breathers & Drains
Fan Hoods
Fan Hoods
Filter Media
Filter Media
Thermal Management Accessories
Thermal Management Accessories
Enclosure Lighting
Enclosure Lighting
Industrial LED Lighting
Industrial LED Lighting
Shop Now

Enclosure Filter Fans

Category Selection

  • Filter Fan Plus
  • Stego Filter Fans
  • Fandis Filter Fans

With a filter fan, the interior temperature of an enclosure is reduced by channeling cooler filtered outside air into the enclosure, expelling heated internal air. The resulting air flow prevents formation of localized heat pockets and protects electronic components from overheating. Purchase required grille separately.

For part listings and specifications, go to Shop Now

STEGO Enclosure fans, cabinet cooling fans, enclosure cooling fans

Filter Fan Plus

Filter Fan Plus products from Stego feature a secure ratchet mounting system for better stability and tightness. Ratchet mechanism prevents enclosure wall deformity when mounting and creates a uniform seal.

Combine a Filter Fan Plus fan with a matching grille, featuring air flap technology, to create an FPI (airflow in) or FPO (airflow out) system with higher airflow than a normal filter fan while still preventing the ingress of contaminants.

  • Indoor use only
  • Air flap outlet technology
  • Low noise
  • 115 and 230 VAC; 12, 24, and 48 VDC models
  • All models: IP54, VDE, EAC, CE, UL Type 12 when using supplied filter
  • UL Recognized - file: E234324
  • Purchase grille separately

Starting at
$87.00
(018700-30)

Enclosure fans, cabinet cooling fans, enclosure cooling fans

Stego Filter Fans

Stego intake filter fans are perfect for basic enclosure cooling where ambient air is drawn into the enclosure and provides adequate cooling for the components inside.

  • Outdoor models: IP55, VDE, EAC, UL Type 12 when using the supplied M5 filter mat
  • Indoor models: IP54, VDE, EAC, UL type 12 when using supplied filter
  • Top mount models: IP32 (all), VDE (230V only)
  • IP55 protection type is achieved due to the special design of the hood and the use of fine filter mats
  • No-screw installation on indoor models (optional mounting screws for additional support)
  • Low noise
  • AC and DC voltage powered models available
  • Airflow direction easily switched by reversing the axial fan (except on models 018040-01 and 018050-01)
  • Purchase grille separately

Starting at
$97.00
(018000-01)

Fandis Filter Fans

Fandis Filter Fans

Fandis Virdis series filter fans provide a low-cost thermal management solution in applications where the surrounding air temperature is low enough to be used to cool the inside of an enclosure.

NEMA 12 filter fans are for indoor use only and are typically mounted on the side or the door of an enclosure.

NEMA 3R filter fans are specifically designed to preserve the integrity of components housed within an electrical enclosure located outdoors and are constructed to ensure greater resistance to degradation due to environmental factors.

  • 120 or 230 VAC, and 24VDC models
  • Intake or exhaust fan versions
  • No-screw, simple installation
  • Low noise
  • Permanent polyurethane sealing gasket
  • Roof mount units available for limited space applications
  • IP54 and UL Type 12 with supplied filter
  • UL Recognized File E237844
  • Purchase grille separately

Starting at
$66.00
(FF08A115UN)


Shop Now