AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Motion Control > SureServo2 (SV2A Ser... > 460V Servo Motors, Drives, Motor Cables
  •   Shop  
  •   Overview  
  •    In Depth   
460V Servo Motors, Drives, Motor Cables
SureServo2 Drives, Motors and Cables (460V)

Need help selecting a SureServo2 servo system?
Use our selector tool to configure and order.

SureServo2 460V systems combine a high-performance servo motor with a servo amplifier (drive) to achieve extremely accurate position, velocity, or torque control. Select system size based on power/torque requirements. Add the compatible power and feedback cables plus an I/O breakout module for a complete system. Use the Servo System Rating selection on the left to narrow down your selection to show only the motors, drives, and cables applicable to your system's power rating.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
115/230V Servo Motors, Drives, Motor Cables
115/230V Servo Motors, Drives, Motor Cables
Newest Additions!
460V Servo Motors, Drives, Motor Cables
460V Servo Motors, Drives, Motor Cables
Newest Additions!
Servo CN1 I/O Components
Servo CN1 I/O Components
Newest Additions!
Servo Accessories
Servo Accessories
Newest Additions!
Replacement Fans
Replacement Fans
Newest Additions!
Servo Connector Components
Servo Connector Components
Newest Additions!
Shop Now

SureServo®2 AC Servo Systems

Category Selection

  • System Features
  • Hardware Features
  • Wide range of command signals
  • Configuration, tuning and diagnostics
  • 120/230V Motors, Drives and Cable Sets
  • 460V Motors, Drives and Cable Sets
  • Why use a servo?
  • CN1 I/O Components
  • Servo Accessories
  • Replacement Fans
  • Connector Components
Sure Servo 2 Family
Sure Servo 2 Family

Choose components to create systems from 100W to 15kW

The AutomationDirect SureServo2 family of brushless servo systems is the newest edition of our flagship SureServo family. SureServo2 offers even more power and features (and at lower cost) than our previous offering (SureServo1). There are 26 standard permanent magnet servo motors that can be operated in combination with one of 16 standard servo drives:

System Sizes by voltage level

System Features

  • Precise control of position, velocity and torque at incredible prices!
  • Perfectly matched systems from 100W to 15kW:
    • 120VAC single-phase input: 100W - 2kW
    • 230VAC single-phase input: 100W - 2kW
    • 230VAC three-phase input: 100W - 15kW
    • 460VAC three-phase input: 400W - 15kW
  • Use with AutomationDirect CLICK, Do-more BRX, or Productivity series PLCs; LS-Electric XGB PLC; or any other host controller or HMI
  • On-board motion controller with registration, electronic camming, and event-based logic control
  • Option modules for EtherNet/IP and Modbus TCP provide factory networking capability
  • Configuration software (FREE download, or order on USB device) allows for parameter upload/download, multiple auto-tuning modes, and includes a built-in oscilloscope for diagnostic and troubleshooting
  • Field upgradeable firmware
  • 30-day money-back guarantee
  • Two-year warranty

Hardware Features:

  • External encoder support provides full closed-loop control (i.e. to compensate for slippage between motor and load)
  • 24-bit encoder has over 16 million PPR resolution (that's >46k pulses for ONE degree of motion). And the drive will scale to any input pulse resolution, while still maintaining this high degree of internal accuracy for all moves
  • Absolute encoder (with battery backup) never loses position, even when drive power is disconnected
  • Safe Torque Off (STO) for machine safety compliance without using bulky, expensive contactors
  • Professionally manufactured cables for motor power, encoder feedback, and brake (optional), in standard or continuous flexing versions (3m, 5m, 10m, or 20m lengths)

SureServo2 Drives accept a wide range of command signals:

  • Position commands:
    • Pulse and direction
    • "Count up / count down" format (CW/CCW)
  • Built-in motion controller with up to 99 motion "segments"
  • Select preset moves with switch inputs and/or the RS-485 Modbus serial interface
  • Optional EtherNet/IP and ModbusTCP Ethernet modules allow full command and control options across your network
  • Encoder follower
  • Analog Velocity (+/-10V)
  • Analog Torque (+/-10V)
  • "On-the-Fly" control mode switching
  • Registration
  • Electronic camming
  • Flying shear
  • Logic/sequential control
SS2 Hookup Diagram

(click to enlarge)

System Sizes by voltage level

(click to visit selector)

Configuration, tuning and diagnostics:

  • Integrated keypad/display for access to ALL drive parameters
  • Take advantage of the FREE SureServo2® Pro PC-based configuration software
    • Parameter upload/download/archive
    • Parameter wizards for fast system commissioning
    • Built-in oscilloscope lets you see exactly what is happening
    • Allows firmware downloads to keep your drives up-to-date
  • Multiple tuning modes:
    • One Touch Auto Tuning - the drive tunes the motor without any motion (static motor/system analysis)
    • Normal Auto Tuning - the drive tunes the load while an external controller or the drive's internal indexer provides point-to-point moves
    • Assisted Tuning - three modes where the drive tunes the motor while moving. The user can adjust responsiveness while the drive is analyzing the system
    • Manual Tuning - more than 20 parameters are available to give power users the ultimate flexibility to tune their systems
  • Adapt to diverse applications with configurable I/O, including
    • Ten (10) digital inputs
    • Six (6) digital outputs
    • Two (2) analog output signals
    • One (1) secondary encoder input
    • One (1) scalable encoder output
This link opens a PDF. SureServo2 AC Servo Systems Overview
Learn more about SureServo2
Download the FREE HMI Programming Software Download the FREE SV2-Pro Drive Configuration & Programming Software and Firmware
This link opens a video SureServo2 Tutorial/Overview Videos

For part listings and specifications, go to Shop Now

Why Use a Servo?

The SureServo2 servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to our previous SureServo1 family AND to other low-cost stepping systems, the SureServo2 products provide:

  • More torque at higher speeds (up to 6,000 rpm)
  • Broader range of power (up to 15kW)
  • Higher response with closed-loop control (high hit rate without stalling or lost position)
230V Servo System

120/230V Motors, Drives and Cable Sets

The 120/230V systems provide flexibility and quick implementation with lower voltage power input.

Servo Drives:

  • Eight sizes from 400W to 15kW
  • All SV2A-2xxx drives accept 230 VAC three-phase input power
  • SV2A-2xxx drives up to 2kW accept 110 & 230 VAC single-phase input power

Servo Motors:

  • Five low inertia models:
    • 100W, 200W, 400W, 750W, and 1kW
    • Speeds up to 6,000 rpm
  • Four medium inertia models:
    • 1kW, 1.5W, 2kW, and 3kW
    • Speeds up to 3,000 rpm
  • Five high inertia models:
    • 4.5kW, 5.5kW, 7.5W, 11kW, and 15kW
    • Speeds up to 3,000 rpm

Amplifiers (drives) start at
$421.00
(SV2A-2040)

Motors (SV2L series) start at
$315.00
(SV2L-201N)

230V Servo System

460V Motors, Drives and Cable Sets

The 460V systems offer even more torque at high speed along with all the great features of the SureServo2 family.

Servo Drives:

  • Eight sizes from 400W to 15kW
  • All SV2A-4xxx drives accept 460 VAC three-phase input power

Servo Motors:

  • Five low inertia models:
    • 400W, 750W, 1kW, 1.5kW, and 2.0kW
    • Speeds up to 6,000 rpm
  • One medium inertia model:
    • 1kW
    • Speed up to 3,000 rpm
  • Six high inertia models:
    • 3kW, 4.5kW, 5.5kW, 7.5W, 11kW, and 15kW
    • Speeds up to 3,000 rpm

Amplifiers (drives) start at
$506.00
(SV2A-4040)

Motors (SV2L series) start at
$396.00
(SV2L-404N)

IO Components

CN1 I/O Components

These accessories are required for interface to the on-board drive I/O (via the CN1 connector):

  • Use the 50-pin DIN-rail mount terminal block to interface to ALL the drive I/O signals
  • Choose from 3 cable lengths to locate the DIN-rail mount version
  • Use the 20-pin, locally-mounted terminal block to connect the most common interface signals

Starting at
$59.00
(SV2-CN1-LTB20)

Accessories

Accessories

Optional accessories include Ethernet modules (Modbus TCP or EtherNet/IP), a toroid (EMI/RFI filter), communications cables, RS485 splitter and terminating resistor, and an encoder battery box and cable to enable absolute encoder functionality.

The drive can be programmed via the on-board keypad, but the free downloadable software (and a USB programming cable) offer greatly enhanced programming, backup, and troubleshooting options.

Starting at
$4.25
(SV2-BBOX-CBL)

Replacement Fans

Replacement Fans

Replacement fans are available for all SureServo2 drives that include a cooling fan.

Starting at
$15.50
(SV2-FAN-2)

Connector Components

Connector Components

These connector parts can be used with the appropriate bulk cable to create custom servo cables. We strongly recommend that customers purchase our professionally manufactured cable sets for motor power, encoder feedback, and the optional holding brake, but there may be applications where the custom cables must be field-wired. Replacement mating connectors for various drive connections are also available.

Starting at
$11.00
(SV2C-E3-CON)


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info