Cookies are not enabled on your browser.
High-performance variable frequency drives (VFD) enable speed control for three-phase AC motors such as those for conveyors, fans, pumps, HVAC and material handling. Drives in sizes up to 300hp offer advanced features such as STO, closed-loop vector control and a built-in logic controller.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
High-performance AC drives are top-of-the-line drives that are usually specified when a high degree of precision in speed control is required, when full torque is needed through the speed range of the motor (full torque available at very low or zero speeds), or if a torque control mode is required (controlling and maintaining torque as opposed to speed). These drives carry a higher price tag but provide these added benefits:
High-performance Drives Overview
For part listing and specifications, go to Shop Now
DURApulse GS30 drives are high-performance drives that support several control modes including sensorless vector control, closed-loop flux vector control, and torque control modes in a compact package. The GS30 drive expands the DURApulse family by adding internal tension control loop expanded parameter sets for greater versatility, as well as optional EtherCAT and single- or dual-port EtherNet/IP communication cards. These drives support up to four (4) independent induction motor (IM) parameter sets or control of a single AC permanent magnet (PM) motor, and are available in sizes up to 100hp.
Starting at
(GS31-20P5)
The DURApulse GS4 series of AC drives includes many of the same standard features as our other GS drives including dynamic braking, PID, removable keypad, and much more:
Starting at
(GS4-21P0)
Toshiba is a trusted name in power electronics with a proven track record in the industry. Their products are built with high-quality construction and offer long-lasting durability. Toshiba drives are one of the most prominent VFD brands and the AS3 series adjustable speed drives are packed with built-in features that, on competing products, would require purchasing additional components. The AS3 drives are designed to emphasize embedded communications and access to real-time data.
Starting at
(VFAS3-4004PC)
WEG CFW500 series drives are high-performance AC variable frequency drives that support closed-loop flux vector speed control as well as torque control modes and can operate both AC Induction motors and permanent magnet AC motors. These models are offered in an IP66/NEMA 4X enclosure up to 20hp and up to 150hp in an IP20 enclosure.
Starting at
(15570800)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings